diff options
Diffstat (limited to 'tests/amdgpu/vcn_tests.c')
-rw-r--r-- | tests/amdgpu/vcn_tests.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/tests/amdgpu/vcn_tests.c b/tests/amdgpu/vcn_tests.c index 53a2d08e..9224bc37 100644 --- a/tests/amdgpu/vcn_tests.c +++ b/tests/amdgpu/vcn_tests.c | |||
@@ -144,6 +144,8 @@ int suite_vcn_tests_clean(void) | |||
144 | r = amdgpu_device_deinitialize(device_handle); | 144 | r = amdgpu_device_deinitialize(device_handle); |
145 | if (r) | 145 | if (r) |
146 | return CUE_SCLEAN_FAILED; | 146 | return CUE_SCLEAN_FAILED; |
147 | |||
148 | return CUE_SUCCESS; | ||
147 | } | 149 | } |
148 | 150 | ||
149 | static int submit(unsigned ndw, unsigned ip) | 151 | static int submit(unsigned ndw, unsigned ip) |