diff options
Diffstat (limited to 'tests/kms/libkms-test-crtc.c')
-rw-r--r-- | tests/kms/libkms-test-crtc.c | 4 |
1 files changed, 0 insertions, 4 deletions
diff --git a/tests/kms/libkms-test-crtc.c b/tests/kms/libkms-test-crtc.c index 3adb4903..2c28face 100644 --- a/tests/kms/libkms-test-crtc.c +++ b/tests/kms/libkms-test-crtc.c | |||
@@ -21,10 +21,6 @@ | |||
21 | * IN THE SOFTWARE. | 21 | * IN THE SOFTWARE. |
22 | */ | 22 | */ |
23 | 23 | ||
24 | #ifdef HAVE_CONFIG_H | ||
25 | #include "config.h" | ||
26 | #endif | ||
27 | |||
28 | #include "libkms-test.h" | 24 | #include "libkms-test.h" |
29 | 25 | ||
30 | struct kms_crtc *kms_crtc_create(struct kms_device *device, uint32_t id) | 26 | struct kms_crtc *kms_crtc_create(struct kms_device *device, uint32_t id) |