diff options
Diffstat (limited to 'tests')
-rw-r--r-- | tests/amdgpu/amdgpu_test.c | 3 | ||||
-rw-r--r-- | tests/amdgpu/bo_tests.c | 2 |
2 files changed, 3 insertions, 2 deletions
diff --git a/tests/amdgpu/amdgpu_test.c b/tests/amdgpu/amdgpu_test.c index e611276d..50da17ca 100644 --- a/tests/amdgpu/amdgpu_test.c +++ b/tests/amdgpu/amdgpu_test.c | |||
@@ -417,6 +417,9 @@ static void amdgpu_disable_suits() | |||
417 | */ | 417 | */ |
418 | if (amdgpu_set_test_active(DEADLOCK_TESTS_STR, "compute ring block test", CU_FALSE)) | 418 | if (amdgpu_set_test_active(DEADLOCK_TESTS_STR, "compute ring block test", CU_FALSE)) |
419 | fprintf(stderr, "test deactivation failed - %s\n", CU_get_error_msg()); | 419 | fprintf(stderr, "test deactivation failed - %s\n", CU_get_error_msg()); |
420 | |||
421 | if (amdgpu_set_test_active(BO_TESTS_STR, "Metadata", CU_FALSE)) | ||
422 | fprintf(stderr, "test deactivation failed - %s\n", CU_get_error_msg()); | ||
420 | } | 423 | } |
421 | 424 | ||
422 | /* The main() function for setting up and running the tests. | 425 | /* The main() function for setting up and running the tests. |
diff --git a/tests/amdgpu/bo_tests.c b/tests/amdgpu/bo_tests.c index 53e76c1b..24698bcb 100644 --- a/tests/amdgpu/bo_tests.c +++ b/tests/amdgpu/bo_tests.c | |||
@@ -51,9 +51,7 @@ static void amdgpu_mem_fail_alloc(void); | |||
51 | 51 | ||
52 | CU_TestInfo bo_tests[] = { | 52 | CU_TestInfo bo_tests[] = { |
53 | { "Export/Import", amdgpu_bo_export_import }, | 53 | { "Export/Import", amdgpu_bo_export_import }, |
54 | #if 0 | ||
55 | { "Metadata", amdgpu_bo_metadata }, | 54 | { "Metadata", amdgpu_bo_metadata }, |
56 | #endif | ||
57 | { "CPU map/unmap", amdgpu_bo_map_unmap }, | 55 | { "CPU map/unmap", amdgpu_bo_map_unmap }, |
58 | { "Memory alloc Test", amdgpu_memory_alloc }, | 56 | { "Memory alloc Test", amdgpu_memory_alloc }, |
59 | { "Memory fail alloc Test", amdgpu_mem_fail_alloc }, | 57 | { "Memory fail alloc Test", amdgpu_mem_fail_alloc }, |