diff options
Diffstat (limited to 'tests')
-rw-r--r-- | tests/amdgpu/vm_tests.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/tests/amdgpu/vm_tests.c b/tests/amdgpu/vm_tests.c index cbfafe97..5f183107 100644 --- a/tests/amdgpu/vm_tests.c +++ b/tests/amdgpu/vm_tests.c | |||
@@ -88,7 +88,7 @@ static void amdgpu_vmid_reserve_test(void) | |||
88 | CU_ASSERT_EQUAL(r, 0); | 88 | CU_ASSERT_EQUAL(r, 0); |
89 | 89 | ||
90 | flags = 0; | 90 | flags = 0; |
91 | r = amdgpu_vm_reserve_vmid(context_handle, flags); | 91 | r = amdgpu_vm_reserve_vmid(device_handle, flags); |
92 | CU_ASSERT_EQUAL(r, 0); | 92 | CU_ASSERT_EQUAL(r, 0); |
93 | 93 | ||
94 | 94 | ||
@@ -142,7 +142,7 @@ static void amdgpu_vmid_reserve_test(void) | |||
142 | CU_ASSERT_EQUAL(r, 0); | 142 | CU_ASSERT_EQUAL(r, 0); |
143 | 143 | ||
144 | flags = 0; | 144 | flags = 0; |
145 | r = amdgpu_vm_unreserve_vmid(context_handle, flags); | 145 | r = amdgpu_vm_unreserve_vmid(device_handle, flags); |
146 | CU_ASSERT_EQUAL(r, 0); | 146 | CU_ASSERT_EQUAL(r, 0); |
147 | 147 | ||
148 | 148 | ||