diff options
Diffstat (limited to 'xf86atomic.h')
-rw-r--r-- | xf86atomic.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/xf86atomic.h b/xf86atomic.h index 194554ce..922b37da 100644 --- a/xf86atomic.h +++ b/xf86atomic.h | |||
@@ -93,7 +93,7 @@ typedef struct { LIBDRM_ATOMIC_TYPE atomic; } atomic_t; | |||
93 | # define atomic_read(x) (int) ((x)->atomic) | 93 | # define atomic_read(x) (int) ((x)->atomic) |
94 | # define atomic_set(x, val) ((x)->atomic = (LIBDRM_ATOMIC_TYPE)(val)) | 94 | # define atomic_set(x, val) ((x)->atomic = (LIBDRM_ATOMIC_TYPE)(val)) |
95 | # define atomic_inc(x) (atomic_inc_uint (&(x)->atomic)) | 95 | # define atomic_inc(x) (atomic_inc_uint (&(x)->atomic)) |
96 | # define atomic_inc_return (atomic_inc_uint_nv(&(x)->atomic)) | 96 | # define atomic_inc_return(x) (atomic_inc_uint_nv(&(x)->atomic)) |
97 | # define atomic_dec_and_test(x) (atomic_dec_uint_nv(&(x)->atomic) == 0) | 97 | # define atomic_dec_and_test(x) (atomic_dec_uint_nv(&(x)->atomic) == 0) |
98 | # define atomic_add(x, v) (atomic_add_int(&(x)->atomic, (v))) | 98 | # define atomic_add(x, v) (atomic_add_int(&(x)->atomic, (v))) |
99 | # define atomic_dec(x, v) (atomic_add_int(&(x)->atomic, -(v))) | 99 | # define atomic_dec(x, v) (atomic_add_int(&(x)->atomic, -(v))) |