diff options
Diffstat (limited to 'xf86drm.c')
-rw-r--r-- | xf86drm.c | 4 |
1 files changed, 2 insertions, 2 deletions
@@ -3383,7 +3383,7 @@ int drmGetDevice2(int fd, uint32_t flags, drmDevicePtr *device) | |||
3383 | case DRM_BUS_PCI: | 3383 | case DRM_BUS_PCI: |
3384 | ret = drmProcessPciDevice(&d, node, node_type, maj, min, true, flags); | 3384 | ret = drmProcessPciDevice(&d, node, node_type, maj, min, true, flags); |
3385 | if (ret) | 3385 | if (ret) |
3386 | goto free_devices; | 3386 | continue; |
3387 | 3387 | ||
3388 | break; | 3388 | break; |
3389 | default: | 3389 | default: |
@@ -3514,7 +3514,7 @@ int drmGetDevices2(uint32_t flags, drmDevicePtr devices[], int max_devices) | |||
3514 | ret = drmProcessPciDevice(&device, node, node_type, | 3514 | ret = drmProcessPciDevice(&device, node, node_type, |
3515 | maj, min, devices != NULL, flags); | 3515 | maj, min, devices != NULL, flags); |
3516 | if (ret) | 3516 | if (ret) |
3517 | goto free_devices; | 3517 | continue; |
3518 | 3518 | ||
3519 | break; | 3519 | break; |
3520 | default: | 3520 | default: |