diff options
Diffstat (limited to 'xf86drm.h')
-rw-r--r-- | xf86drm.h | 4 |
1 files changed, 4 insertions, 0 deletions
@@ -801,6 +801,10 @@ extern void drmFreeDevice(drmDevicePtr *device); | |||
801 | extern int drmGetDevices(drmDevicePtr devices[], int max_devices); | 801 | extern int drmGetDevices(drmDevicePtr devices[], int max_devices); |
802 | extern void drmFreeDevices(drmDevicePtr devices[], int count); | 802 | extern void drmFreeDevices(drmDevicePtr devices[], int count); |
803 | 803 | ||
804 | #define DRM_DEVICE_GET_PCI_REVISION (1 << 0) | ||
805 | extern int drmGetDevice2(int fd, uint32_t flags, drmDevicePtr *device); | ||
806 | extern int drmGetDevices2(uint32_t flags, drmDevicePtr devices[], int max_devices); | ||
807 | |||
804 | #if defined(__cplusplus) | 808 | #if defined(__cplusplus) |
805 | } | 809 | } |
806 | #endif | 810 | #endif |