diff options
Diffstat (limited to 'xf86drm.h')
-rw-r--r-- | xf86drm.h | 19 |
1 files changed, 0 insertions, 19 deletions
@@ -342,24 +342,6 @@ typedef struct _drmSetVersion { | |||
342 | int drm_dd_minor; | 342 | int drm_dd_minor; |
343 | } drmSetVersion, *drmSetVersionPtr; | 343 | } drmSetVersion, *drmSetVersionPtr; |
344 | 344 | ||
345 | /** | ||
346 | * Structure to a general pci gpu device | ||
347 | * | ||
348 | * \sa drmGetDevices() | ||
349 | * | ||
350 | */ | ||
351 | typedef struct _drmPciDevice { | ||
352 | uint16_t domain; | ||
353 | uint8_t bus; | ||
354 | uint8_t dev; | ||
355 | uint8_t func; | ||
356 | uint16_t vendor_id; | ||
357 | uint16_t device_id; | ||
358 | uint16_t subvendor_id; | ||
359 | uint16_t subdevice_id; | ||
360 | uint8_t revision_id; | ||
361 | } drmPciDevice, *drmPciDevicePtr; | ||
362 | |||
363 | #define __drm_dummy_lock(lock) (*(__volatile__ unsigned int *)lock) | 345 | #define __drm_dummy_lock(lock) (*(__volatile__ unsigned int *)lock) |
364 | 346 | ||
365 | #define DRM_LOCK_HELD 0x80000000U /**< Hardware lock is held */ | 347 | #define DRM_LOCK_HELD 0x80000000U /**< Hardware lock is held */ |
@@ -570,7 +552,6 @@ do { register unsigned int __old __asm("o0"); \ | |||
570 | /* General user-level programmer's API: unprivileged */ | 552 | /* General user-level programmer's API: unprivileged */ |
571 | extern int drmAvailable(void); | 553 | extern int drmAvailable(void); |
572 | extern int drmOpen(const char *name, const char *busid); | 554 | extern int drmOpen(const char *name, const char *busid); |
573 | extern int drmGetPciDevices(drmPciDevicePtr devSet, uint16_t vendorId); | ||
574 | 555 | ||
575 | #define DRM_NODE_PRIMARY 0 | 556 | #define DRM_NODE_PRIMARY 0 |
576 | #define DRM_NODE_CONTROL 1 | 557 | #define DRM_NODE_CONTROL 1 |