aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* tests: remove intel-specific testsDaniel Vetter2015-02-111-4/+0
* tests: add proptestPaulo Zanoni2014-11-241-0/+1
* gitignore: Ignore various generated filesDamien Lespiau2013-12-131-0/+7
* Add exynos_fimg2d_test to .gitignoreRob Clark2013-04-221-0/+1
* freedreno: add freedreno DRMRob Clark2013-02-141-0/+1
* man: fix manpage build instructionsDavid Herrmann2013-01-161-0/+1
* man: convert manpages to XML instead of plain troffDavid Herrmann2013-01-091-0/+4
* update gitignoreRob Clark2012-10-091-0/+4
* add vbltest to .gitignoreJesse Barnes2010-06-021-0/+1
* tests: Add a very small libkms testJakob Bornecrantz2010-01-081-0/+1
* libkms: Add libkmsJakob Bornecrantz2009-12-041-0/+1
* Ignore config.h.inJakob Bornecrantz2009-12-041-0/+1
* Add makefile rule to copy headers from kernel treeKristian Høgsberg2009-11-171-0/+2
* Filter radeon pkgconfig file as do intel and nouveauChristoph Brill2009-08-161-0/+1
* Add libdrm_intel.pc by popular demand.Eric Anholt2009-02-231-0/+2
* libdrm: Fix modetest/modeprint to use automake stuff.Eric Anholt2008-12-171-1/+2
* Update .gitignore with new modetest programJesse Barnes2008-12-101-0/+1
* drm: Add tests for GEM_FLINK ioctl.Eric Anholt2008-09-101-0/+1
* Update mm tests for GEM rename.Eric Anholt2008-05-011-3/+3
* Move mmfs tests over to be drm tests.Eric Anholt2008-04-291-3/+3
* Add mmap ioctl to mmfs.Eric Anholt2008-04-231-0/+1
* Add pread/pwrite ioctls to mmfs.Eric Anholt2008-04-231-0/+1
* Initial add of mmfs module.Eric Anholt2008-04-231-0/+1
* Add a set of tests for DRM locking, exposing issues on BSD.Eric Anholt2007-08-151-0/+1
* Add a regression test for the setversion interface.Eric Anholt2007-08-151-0/+1
* Add simple regression test for getstats (does it not crash the kernel?).Eric Anholt2007-08-151-0/+1
* Add a regression test for authentication.Eric Anholt2007-08-131-0/+1
* BSD: Replace symlink building with symlinks in git.Eric Anholt2007-07-201-58/+0
* Add a test for drawable add, remove, and update.Eric Anholt2007-07-191-0/+1
* Add some trivial regression tests, one of which fails.Eric Anholt2007-07-191-0/+5
* Add current BSD stuff to .gitignore.Eric Anholt2007-07-191-1/+10
* Make git ignore generated config.h.in.Michel Dänzer2007-02-021-0/+1
* Make git ignore Emacs style backup files and cscope files.Michel Dänzer2007-01-021-0/+2
* Track linux-core symlinks in git.Michel Dänzer2006-12-011-51/+51
* .cvsignore -> .gitignoreMichel Dänzer2006-07-191-0/+99