summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* drm: add nouveau_{ioctl,class}.h for nvifandroid-6.0.1_r9android-6.0.1_r81android-6.0.1_r80android-6.0.1_r8android-6.0.1_r79android-6.0.1_r78android-6.0.1_r77android-6.0.1_r74android-6.0.1_r73android-6.0.1_r72android-6.0.1_r70android-6.0.1_r7android-6.0.1_r69android-6.0.1_r68android-6.0.1_r67android-6.0.1_r66android-6.0.1_r65android-6.0.1_r62android-6.0.1_r61android-6.0.1_r60android-6.0.1_r59android-6.0.1_r58android-6.0.1_r57android-6.0.1_r56android-6.0.1_r54android-6.0.1_r53android-6.0.1_r52android-6.0.1_r51android-6.0.1_r50android-6.0.1_r49android-6.0.1_r48android-6.0.1_r47android-6.0.1_r46android-6.0.1_r45android-6.0.1_r43android-6.0.1_r42android-6.0.1_r41android-6.0.1_r40android-6.0.1_r30android-6.0.1_r3android-6.0.1_r28android-6.0.1_r27android-6.0.1_r26android-6.0.1_r25android-6.0.1_r24android-6.0.1_r22android-6.0.1_r21android-6.0.1_r20android-6.0.1_r17android-6.0.1_r13android-6.0.1_r12android-6.0.1_r11android-6.0.1_r10android-6.0.1_r1android-6.0.0_r41Andrew Chew2015-09-302-0/+739
* drm: add DRM_NOUVEAU_NVIF and CLIENT,DEVICE,CHANAndrew Chew2015-09-301-0/+9
* nouveau: add DRM_NOUVEAU_GEM_SET_ERROR_NOTIFIERAndrew Chew2015-09-301-0/+11
* libdrm: Add DRM_IOCTL_TEGRA_(START|STOP)_KEEPON ioctlsAndrew Chew2015-09-301-0/+9
* libdrm: Add DRM_TEGRA_(G|S)ET_CLK_RATE ioctlsAndrew Chew2015-09-301-0/+27
* libdrm: Add GEM as Alloc/Free ioctlsAndrew Chew2015-08-241-0/+14
* Merge changes I3d802b7c,I2b11caa0 into mnc-dr-devTomasz Figa2015-08-181-4/+0
|\
| * libdrm: nouveau: Add GEM_SET_INFO ioctlTomasz Figa2015-08-111-0/+1
| * Revert "libdrm: Add coherent flag to set_tiling"Tomasz Figa2015-08-111-4/+0
* | Merge "libdrm: Add NOUVEAU_GEM_DOMAIN_COHERENT" into mnc-dr-devPuneet Kumar2015-08-171-0/+1
|\ \
| * | libdrm: Add NOUVEAU_GEM_DOMAIN_COHERENTDavid Ung2015-08-171-0/+1
| |/
* / libdrm: Add DRM_NOUVEAU_GEM_SET_INFOAndrew Chew2015-08-171-0/+1
|/
* libdrm: Add coherent flag to set_tilingSeason Li2015-08-101-0/+4
* libdrm: Add drm_nouveau_gem_set_tilingAndrew Chew2015-07-211-0/+6
* libdrm: Add drm_nouveau_gem_pushbuf_2Andrew Chew2015-07-211-0/+15
* libdrm: Add rotation property fieldsSean Paul2015-07-141-0/+8
* Build libdrm as a static library for recoveryVincent Palatin2015-07-011-17/+18
* fix planetest build on 32-bit architectureVincent Palatin2015-07-011-1/+1
* Revert "Build libdrm as a static library for recovery"Vincent Palatin2015-07-011-18/+17
* Build libdrm as a static library for recoveryVincent Palatin2015-06-301-17/+18
* Accept dri card & crtc as argumentsSean Paul2015-06-194-7/+83
* Set crtc ACTIVE property on modesetSean Paul2015-06-193-1/+5
* Don't reuse crtcsSean Paul2015-06-181-0/+5
* Merge changes I455b12de,I3ca909af into mnc-devSean Paul2015-06-1114-2/+1148
|\
| * Use atomic modeset + apiSean Paul2015-06-035-50/+106
| * Add planetest/atomictestSean Paul2015-06-0314-2/+1092
* | rockchip: Add support for Android build systemTomasz Figa2015-06-043-0/+30
* | rockchip: Add API to create BO object from existing handleTomasz Figa2015-06-042-0/+27
* | rockchip: Add rockchip drm APIyzq2015-06-047-1/+473
* | Merge "libdrm: Add create/destroy blob ioctls to drm headers" into mnc-devSean Paul2015-06-032-0/+22
|\ \
| * | libdrm: Add create/destroy blob ioctls to drm headersSean Paul2015-06-032-0/+22
| |/
* | libdrm: nouveau: Sync the staging ioctl numbers with kernelDavid Ung2015-05-181-0/+4
* | libdrm: use offset in bytes not pages in drm_mmapStéphane Marchesin2015-05-111-1/+1
|/
* BACKPORT: fixup! libdrm: atomic mode setRob Clark2015-04-174-7/+24
* BACKPORT: libdrm: Fix bogus increment of a property set object countAnder Conselvan de Oliveira2015-04-171-10/+6
* BACKPORT: libdrm: atomic mode setVille Syrjälä2015-04-174-0/+316
* Merge "Add missing <strings.h> includes"Greg Hackmann2015-04-162-0/+2
|\
| * Add missing <strings.h> includesGreg Hackmann2015-04-152-0/+2
* | libdrm: Gate compilation on BOARD_USES_LIBDRMSean Paul2015-04-151-0/+4
|/
* libdrm: tegra: Add funcs to add/fetch nameSean Paul2015-02-043-0/+63
* libdrm: Update drm/tegra_drm.h kernel headerSean Paul2015-01-301-17/+13
* libdrm: Store bo offset as 64-bitSean Paul2015-01-301-1/+1
* libdrm: Compile tegra driver in androidSean Paul2015-01-303-1/+33
* libdrm: Disable intel and freedrenoSean Paul2015-01-301-2/+0
* libdrm: Use mmap64 instead of __mmap2Sean Paul2015-01-301-3/+1
* Merge http://cgit.freedesktop.org/mesa/drmGeoff Mendal2015-01-20226-0/+55913
|\
| * radeon: align r600/700 fmask to 128 X blocks.Dave Airlie2015-01-191-0/+2
| * configure/freedreno: enable freedreno by defaultRob Clark2015-01-181-4/+4
| * configure/freedreno: make KGSL support optionalRob Clark2015-01-184-12/+29
| * intel: Fix GTT entry setup for aub dumpZhenyu Wang2015-01-161-1/+2