aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* remove usage of 'c_plusplus' preprocessor macroTapani Pälli2015-08-103-6/+6
* add a note about which version of cunit is fixed for debian/ubuntuAlex Deucher2015-08-061-0/+1
* move up cunit workaround for ubuntu/debianAlex Deucher2015-08-061-13/+11
* fix amdgpu cunit configure test harderAlex Deucher2015-08-061-2/+3
* fix configuration when amdgpu is disabledAlex Deucher2015-08-061-1/+1
* amdgpu: Remove unused local variables bo_size/offset from amdgpu_cs_submitMichel Dänzer2015-08-051-2/+0
* amdgpu: expose the PCI revision IDJammy Zhou2015-08-052-0/+3
* libdrm/amdgpu: Use private fd for amdgpu_device and winsys hash table to fix ...Mario Kleiner2015-08-051-4/+13
* libdrm/amdgpu: Fixed drm.h include.Alexandr Akulich2015-08-051-1/+1
* amdgpu/tests: Cast CPU map argument of amdgpu_bo_alloc_and_map to void**Michel Dänzer2015-08-051-6/+8
* amdgpu/tests: Use buf_handle in amdgpu_bo_alloc_and_map() error pathsMichel Dänzer2015-08-051-3/+3
* amdgpu: add VCE harvesting instance queryLeo Liu2015-08-053-0/+5
* test/amdgpu : fix a bug in VCE/UVD test introduced by previous changeKen Wang2015-08-052-0/+4
* amdgpu: add amdgpu_bo_va_op for va map/unmap support v3Jammy Zhou2015-08-058-243/+391
* amdgpu: add flags parameter for amdgpu_va_range_allocJammy Zhou2015-08-052-2/+5
* amdgpu : move management of user fence from libdrm to UMDKen Wang2015-08-056-134/+69
* amdgpu: fix bs buffer size for vce testChristian König2015-08-051-1/+1
* tests/amdgpu: remove the duplicate IB allocation for VCE testJammy Zhou2015-08-051-8/+0
* drm: fix the ALIGN macro to avoid value clampJammy Zhou2015-08-051-1/+2
* amdgpu: Use drmIoctl in amdgpu_ioctl_wait_csMichel Dänzer2015-08-051-6/+2
* amdgpu: use common fence structure for dependencies as well.Christian König2015-08-055-40/+17
* amdgpu: improve the amdgpu_cs_query_fence_status interfaceJammy Zhou2015-08-055-22/+27
* amdgpu: add va range query interfaceSabre Shao2015-08-052-0/+32
* amdgpu: add va allocation intefacesSabre Shao2015-08-053-1/+118
* amdgpu: add base_preferred parameter to amdgpu_vamgr_find_vaKen Wang2015-08-053-17/+35
* amdgpu: check the user fence only if the IP supports user fencesMarek Olšák2015-08-051-13/+18
* drm/amdgpu: allow passing absolute timeouts to amdgpu_cs_query_fence_statusMarek Olšák2015-08-052-3/+14
* amdgpu: remove reference to AMD specific error codesChristian König2015-08-051-32/+2
* amdgpu: cleanup public interface styleChristian König2015-08-051-136/+90
* gitignore: add some generated amdgpu filesChristian König2015-08-051-0/+2
* amdgpu: add CS dependencies v2Christian König2015-08-052-1/+69
* amdgpu: update to the latest kernel headerAlex Deucher2015-08-051-44/+91
* amdgpu: remove pointer arithmetic from command submissionChristian König2015-08-051-12/+6
* amdgpu: do NULL check for bo handle in amdgpu_bo_query_infoJammy Zhou2015-08-051-0/+4
* amdgpu: cleanup VA IOCTL handlingChristian König2015-08-052-32/+18
* amdgpu: remove flink export workaround v2Christian König2015-08-051-6/+0
* amdgpu: explicitly unmap GPU mapping on BO destructionChristian König2015-08-051-24/+57
* amdgpu: merge amdgpu_drm.h from kernelJammy Zhou2015-08-051-10/+7
* amdgpu: cleanup gds specific alloc/free functionsJammy Zhou2015-08-051-60/+0
* amdgpu: add amdgpu_query_gds_infoJammy Zhou2015-08-052-3/+27
* amdgpu: fix double mutex_unlock in amdgpu_bo_importMarek Olšák2015-08-051-1/+1
* amdgpu: fix valgrind warningsMarek Olšák2015-08-052-2/+2
* amdgpu: use alloca and malloc in critical codepaths (v2)Marek Olšák2015-08-052-12/+23
* amdgpu: allow exporting KMS handles with render nodesMarek Olšák2015-08-051-3/+5
* amdgpu: add zero timeout check in amdgpu_cs_query_fence_statusJack Xiao2015-08-051-0/+5
* amdgpu: remove bo_handle from amdgpu_cs_ib_info, IBs should be in buffer listMarek Olšák2015-08-057-27/+68
* amdgpu: remove amdgpu_ib helpersMarek Olšák2015-08-056-214/+102
* amdgpu: remove amdgpu_ibMarek Olšák2015-08-056-80/+32
* amdgpu: don't use amdgpu_cs_create_ib for allocation of the fence BOMarek Olšák2015-08-052-9/+28
* tests/amdgpu: manage IB in client sideJammy Zhou2015-08-052-7/+15