aboutsummaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* Make libdrm recovery_availableJerry Zhang2018-07-171-0/+1
| | | | | | Bug: 110380063 Test: Compiles, recovery works Change-Id: I07b36484c1a13783ae32f63a8c05dff130524817
* Android.bp: Add include exports for android dirJohn Stultz2018-04-131-1/+1
| | | | | | | | | This forward ports Stefan Schake's patch 32ee9c0e0566 "android: Add missing include exports" to the Android.bp file. Change-Id: Ie07582b87ae3bda0d49073c524e5c0a394e614bb Signed-off-by: John Stultz <john.stultz@linaro.org>
* readdir_r is deprecated.android-wear-8.0.0_r1Elliott Hughes2018-01-111-0/+1
| | | | | | Bug: http://b/32678321 Test: builds, boots Change-Id: Iba65d471d3f45b16cbfa464d6589254a03b5f91c
* Convert to Android.bpDan Willemsen2017-10-231-0/+64
See build/soong/README.md for more information about Soong. Removes BOARD_GPU_DRIVERS, which wasn't affecting anything, since none of the HAVE_* macros are defined. Even if they were, we'd prefer to compile all of them so that a single library can support multiple boards. Test: mmma external/libdrm Change-Id: Ie01736bce6cf41e3da5040fe5341ade0634b5111