summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Move libdrm.so to vendor partitionandroid-wear-o-preview-4android-wear-o-preview-3android-o-preview-2Jiyong Park2017-04-251-0/+1
* add a flag control that private libdrm can be chosenandroid-o-preview-1android-n-mr2-preview-2android-n-mr2-preview-1Yong Yao2016-10-031-0/+2
* resolve merge conflicts of e298f1f8f5 to nyc-dev-plus-aospJames Hawkins2016-02-231-1/+7
|\
| * external/libdrm: Silence warnings.android-wear-n-preview-2android-wear-n-preview-1android-wear-7.1.1_r1android-n-preview-5android-n-preview-4android-n-preview-3android-n-preview-2android-n-preview-1android-n-iot-preview-2James Hawkins2016-02-221-1/+8
* | Merge tag 'tags/libdrm-2.4.66' into masterSean Paul2016-02-031-20/+29
|\ \ | |/ |/|
| * android: set the HAVE_VISIBILITY defineEmil Velikov2015-04-291-0/+1
| * android: get rid of LIBDRM_TOPChih-Wei Huang2015-03-201-3/+1
| * android: simplify the including rule of subdirsChih-Wei Huang2015-03-201-10/+1
| * android: remove LOCAL_COPY_HEADERS* variablesEmil Velikov2015-03-201-6/+0
| * android: correcly set LOCAL_EXPORT_C_INCLUDE_DIRSEmil Velikov2015-03-201-1/+1
* | Remove headers from LOCAL_SRC_FILESDan Willemsen2016-01-251-6/+3
* | Remove LOCAL_COPY_HEADERSColin Cross2015-12-211-6/+0
* | Build libdrm as a static library for recoveryVincent Palatin2015-07-011-17/+18
* | Revert "Build libdrm as a static library for recovery"Vincent Palatin2015-07-011-18/+17
* | Build libdrm as a static library for recoveryVincent Palatin2015-06-301-17/+18
* | Merge changes I455b12de,I3ca909af into mnc-devSean Paul2015-06-111-1/+2
|\ \
| * | Add planetest/atomictestSean Paul2015-06-031-1/+2
* | | rockchip: Add support for Android build systemTomasz Figa2015-06-041-0/+1
|/ /
* | libdrm: Gate compilation on BOARD_USES_LIBDRMSean Paul2015-04-151-0/+4
* | libdrm: Compile tegra driver in androidSean Paul2015-01-301-0/+1
* | libdrm: Disable intel and freedrenoSean Paul2015-01-301-2/+0
|/
* modetest: add Android buildEmil Velikov2014-09-281-1/+2
* libkms: add Android buildEmil Velikov2014-09-281-1/+2
* automake: remove obsolete makefilesEmil Velikov2014-09-281-5/+3
* freedreno: add Android build supportEmil Velikov2014-09-011-0/+1
* nouveau: add Android build supportEmil Velikov2014-09-011-0/+1
* radeon: add Android build supportEmil Velikov2014-09-011-1/+6
* libdrm,intel: rework android header handlingEmil Velikov2014-09-011-2/+13
* libdrm,intel: Add Android buildEmil Velikov2014-09-011-0/+45