aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* android: set the HAVE_VISIBILITY defineEmil Velikov2015-04-291-0/+1
* android: get rid of LIBDRM_TOPChih-Wei Huang2015-03-201-3/+1
* android: simplify the including rule of subdirsChih-Wei Huang2015-03-201-10/+1
* android: remove LOCAL_COPY_HEADERS* variablesEmil Velikov2015-03-201-6/+0
* android: correcly set LOCAL_EXPORT_C_INCLUDE_DIRSEmil Velikov2015-03-201-1/+1
* modetest: add Android buildEmil Velikov2014-09-281-1/+2
* libkms: add Android buildEmil Velikov2014-09-281-1/+2
* automake: remove obsolete makefilesEmil Velikov2014-09-281-5/+3
* freedreno: add Android build supportEmil Velikov2014-09-011-0/+1
* nouveau: add Android build supportEmil Velikov2014-09-011-0/+1
* radeon: add Android build supportEmil Velikov2014-09-011-1/+6
* libdrm,intel: rework android header handlingEmil Velikov2014-09-011-2/+13
* libdrm,intel: Add Android buildEmil Velikov2014-09-011-0/+45