aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Revert "amdgpu:support 16 ibs per submit for PAL/SRIOV"Marek Olšák2018-03-081-1/+1
* amdgpu:support 16 ibs per submit for PAL/SRIOVQiang Yu2018-03-081-1/+1
* amdgpu: add AMDGPU_VA_RANGE_HIGHChristian König2018-02-281-0/+1
* amdgpu: add amdgpu_query_sw_info for querying high bits of 32-bit address spaceMarek Olšák2018-02-091-0/+21
* amdgpu: Add syncobj reset & signal wrappers.Bas Nieuwenhuizen2017-12-171-0/+28
* amdgpu: Adding amdgpu_cs_create_syncobj2 to create syncobj as signaled initiallyDavid Mao2017-11-291-0/+15
* amdgpu: Fix wrappers for AMDGPU_VM IOCTL.Andrey Grodzovsky2017-11-031-2/+2
* amdgpu: Add wrappers for AMDGPU_VM IOCTL.Andrey Grodzovsky2017-10-271-0/+18
* amdgpu: implement context priority for amdgpu_cs_ctx_create2 v3Andres Rodriguez2017-10-201-2/+15
* amdgpu: add amdgpu_cs_fence_to_handleMarek Olšák2017-10-121-0/+14
* amdgpu: add amdgpu_cs_syncobj_waitMarek Olšák2017-10-121-0/+20
* amdgpu: add sync_file import and export functionsMarek Olšák2017-10-121-0/+30
* drm/amdgpu: add new low overhead command submission API. (v2)Dave Airlie2017-07-181-0/+30
* drm/amdgpu: add syncobj create/destroy/import/export apisDave Airlie2017-07-181-1/+54
* amdgpu: add missing extern "C" headersNicolai Hähnle2017-05-161-0/+8
* amdgpu: add the interface of waiting multiple fencesNicolai Hähnle2017-04-181-0/+23
* amdgpu: allow to query GPU sensor related informationSamuel Pitoiset2017-04-071-0/+18
* amdgpu: add amdgpu_bo_va_op_rawNicolai Hähnle2017-04-031-0/+28
* amdgpu: add the function to get the marketing name (v4)Junwei Zhang2016-11-071-0/+10
* amdgpu: Fix spelling mistakesEric Engestrom2016-04-071-2/+2
* amdgpu: add semaphore supportMarek Olšák2016-01-191-0/+65
* amdgpu: add flag to support 32bit VA address v4Jammy Zhou2015-08-171-0/+5
* amdgpu: squash trivial documentation typoEmil Velikov2015-08-131-1/+1
* amdgpu: cosmetic chances in license boilerplateEmil Velikov2015-08-131-1/+1
* amdgpu: expose the PCI revision IDJammy Zhou2015-08-051-0/+2
* amdgpu: add VCE harvesting instance queryLeo Liu2015-08-051-0/+2
* amdgpu: add amdgpu_bo_va_op for va map/unmap support v3Jammy Zhou2015-08-051-28/+26
* amdgpu: add flags parameter for amdgpu_va_range_allocJammy Zhou2015-08-051-1/+3
* amdgpu : move management of user fence from libdrm to UMDKen Wang2015-08-051-9/+30
* amdgpu: use common fence structure for dependencies as well.Christian König2015-08-051-31/+8
* amdgpu: improve the amdgpu_cs_query_fence_status interfaceJammy Zhou2015-08-051-7/+4
* amdgpu: add va range query interfaceSabre Shao2015-08-051-0/+21
* amdgpu: add va allocation intefacesSabre Shao2015-08-051-0/+66
* drm/amdgpu: allow passing absolute timeouts to amdgpu_cs_query_fence_statusMarek Olšák2015-08-051-1/+6
* amdgpu: remove reference to AMD specific error codesChristian König2015-08-051-32/+2
* amdgpu: cleanup public interface styleChristian König2015-08-051-136/+90
* amdgpu: add CS dependencies v2Christian König2015-08-051-0/+36
* amdgpu: cleanup gds specific alloc/free functionsJammy Zhou2015-08-051-60/+0
* amdgpu: add amdgpu_query_gds_infoJammy Zhou2015-08-051-3/+2
* amdgpu: remove bo_handle from amdgpu_cs_ib_info, IBs should be in buffer listMarek Olšák2015-08-051-5/+2
* amdgpu: remove amdgpu_ib helpersMarek Olšák2015-08-051-70/+0
* amdgpu: remove amdgpu_ibMarek Olšák2015-08-051-10/+3
* amdgpu: get rid of IB pool management v3Jammy Zhou2015-08-051-19/+0
* amdgpu: add ce_ram_size for interface queryKen Wang2015-08-051-0/+2
* amdgpu: add vram_type and vram_bit_width for interface queryKen Wang2015-08-051-0/+4
* amdgpu: add max_memory_clock for interface queryKen Wang2015-08-051-0/+2
* amdgpu: add IB sharing support v2Jammy Zhou2015-08-051-0/+3
* amdgpu: add amdgpu_bo_list_update interface v2Jammy Zhou2015-08-051-0/+19
* amdgpu: remove unused AMDGPU_IB_RESOURCE_PRIORITYJammy Zhou2015-08-051-11/+0
* amdgpu: fix the number of IB size enumsJammy Zhou2015-08-051-6/+6