aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* amdgpu: implement context priority for amdgpu_cs_ctx_create2 v3Andres Rodriguez2017-10-201-4/+13
* amdgpu: add amdgpu_cs_fence_to_handleMarek Olšák2017-10-121-0/+22
* amdgpu: add amdgpu_cs_syncobj_waitMarek Olšák2017-10-121-0/+12
* amdgpu: add sync_file import and export functionsMarek Olšák2017-10-121-0/+20
* drm/amdgpu: add new low overhead command submission API. (v2)Dave Airlie2017-07-181-0/+47
* drm/amdgpu: add syncobj create/destroy/import/export apisDave Airlie2017-07-181-0/+38
* amdgpu: Use the canonical form in branch predicateEdward O'Callaghan2017-05-031-1/+1
* amdgpu/: concisely && consistently check null ptrs in canonical formEdward O'Callaghan2017-04-191-30/+13
* amdgpu: add the interface of waiting multiple fencesNicolai Hähnle2017-04-181-0/+71
* amdgpu: fix for submition with no ibsKen Wang2016-02-041-0/+8
* amdgpu: list each entry safely for sw semaphore when submit ibJunwei Zhang2016-01-191-2/+2
* amdgpu: add semaphore supportMarek Olšák2016-01-191-4/+169
* amdgpu: Make amdgpu_cs_calculate_timeout() return something sensible on errorTom St Denis2015-11-201-2/+4
* amdgpu: fix overflow for timeout calculationJammy Zhou2015-11-201-2/+6
* Include <alloca.h> when needed before calling allocaAlan Coopersmith2015-09-121-0/+3
* amdgpu: remove sequence mutexChristian König2015-08-251-10/+0
* amdgpu: hide the final internal functions from global namespaceEmil Velikov2015-08-131-1/+1
* amdgpu: cosmetic chances in license boilerplateEmil Velikov2015-08-131-1/+1
* amdgpu: add a bunch of missing config.h includesEmil Velikov2015-08-131-0/+5
* amdgpu: Remove unused local variables bo_size/offset from amdgpu_cs_submitMichel Dänzer2015-08-051-2/+0
* amdgpu : move management of user fence from libdrm to UMDKen Wang2015-08-051-108/+22
* amdgpu: Use drmIoctl in amdgpu_ioctl_wait_csMichel Dänzer2015-08-051-6/+2
* amdgpu: use common fence structure for dependencies as well.Christian König2015-08-051-2/+2
* amdgpu: improve the amdgpu_cs_query_fence_status interfaceJammy Zhou2015-08-051-3/+5
* amdgpu: check the user fence only if the IP supports user fencesMarek Olšák2015-08-051-13/+18
* drm/amdgpu: allow passing absolute timeouts to amdgpu_cs_query_fence_statusMarek Olšák2015-08-051-2/+8
* amdgpu: add CS dependencies v2Christian König2015-08-051-1/+33
* amdgpu: remove pointer arithmetic from command submissionChristian König2015-08-051-12/+6
* amdgpu: use alloca and malloc in critical codepaths (v2)Marek Olšák2015-08-051-3/+2
* amdgpu: add zero timeout check in amdgpu_cs_query_fence_statusJack Xiao2015-08-051-0/+5
* amdgpu: remove bo_handle from amdgpu_cs_ib_info, IBs should be in buffer listMarek Olšák2015-08-051-3/+2
* amdgpu: remove amdgpu_ib helpersMarek Olšák2015-08-051-88/+0
* amdgpu: remove amdgpu_ibMarek Olšák2015-08-051-53/+19
* amdgpu: don't use amdgpu_cs_create_ib for allocation of the fence BOMarek Olšák2015-08-051-8/+26
* amdgpu: get rid of IB pool management v3Jammy Zhou2015-08-051-417/+13
* amdgpu: add IB sharing support v2Jammy Zhou2015-08-051-1/+11
* amdgpu: implement amdgpu_cs_query_reset_stateMarek Olšák2015-08-051-0/+21
* amdgpu: reuse the kernel IB flags v2Jammy Zhou2015-08-051-3/+1
* amdgpu: add ctx_id for wait_csJammy Zhou2015-08-051-2/+4
* amdgpu: fix segfault when resources are NULLmonk.liu2015-08-051-1/+2
* amdgpu: add public bo list interface v3Christian König2015-08-051-84/+4
* amdgpu: cleanup public interface v2Christian König2015-08-051-67/+48
* amdgpu: do not call BO_LIST ioctl when no resource referredmonk.liu2015-08-051-0/+9
* amdgpu: fix an error of bo_list handlermonk.liu2015-08-051-2/+4
* drm: add libdrm_amdgpu (v7)Alex Deucher2015-08-051-0/+981