aboutsummaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* meson: use pkg-config to detect libatomic_opsEric Engestrom2018-03-091-1/+1
| | | | | Signed-off-by: Eric Engestrom <eric.engestrom@imgtec.com> Reviewed-by: Emil Velikov <emil.velikov@collabora.com>
* *-symbol-check: Don't hard-code nm executableHeiko Becker2018-02-231-0/+1
| | | | | | | | | | | | Helpful if your nm executable has a prefix based on the architecture, for example. Signed-off-by: Heiko Becker <heirecka@exherbo.org> Cc: Timo Gurr <timo.gurr@gmail.com> [Eric: v2: rebase and add Meson support] Signed-off-by: Eric Engestrom <eric.engestrom@imgtec.com> Reviewed-by: Eric Anholt <eric@anholt.net> Reviewed-by: Emil Velikov <emil.velikov@collabora.com>
* meson: fix the install path of amdgpu.idsChristoph Haag2018-01-181-2/+2
| | | | Signed-off-by: Dylan Baker <dylan.c.baker@intel.com>
* Add meson build systemDylan Baker2018-01-121-0/+65
This patch adds a complete meson build system, including tests and install. It has the necessary hooks to allow it be used as a subproject for other meson based builds such as mesa. Signed-off-by: Dylan Baker <dylan.c.baker@intel.com> Reviewed-and-tested-by: Igor Gnatenko <i.gnatenko.brain@gmail.com> Reviewed-by: Eric Engestrom <eric.engestrom@imgtec.com>