summaryrefslogtreecommitdiffstats
path: root/amdgpu
Commit message (Expand)AuthorAgeFilesLines
* libdrm: Remove headers from recent mergeDan Willemsen2016-02-041-1/+1
* amdgpu: Make amdgpu_cs_calculate_timeout() return something sensible on errorTom St Denis2015-11-201-2/+4
* amdgpu: fix overflow for timeout calculationJammy Zhou2015-11-201-2/+6
* amdgpu: Cleanly handle ENOMEM on result in amdgpu_bo_list_create()Tom St Denis2015-10-221-2/+9
* amdgpu: Fix use-after-free bug in vamgr_deinitTom St Denis2015-10-221-2/+2
* amdgpu: Unlock mutex if base_required is invalidTom St Denis2015-10-221-1/+3
* Include <alloca.h> when needed before calling allocaAlan Coopersmith2015-09-121-0/+3
* amdgpu: remove unneeded -Wno-switch-enum flagEmil Velikov2015-09-041-1/+1
* amdgpu: use EINVAL instead of EBADMSG in amdgpu_bo_cpu_unmap()Jonathan Gray2015-09-021-1/+1
* amdgpu: fix missing deinit on vamgr_32monk.liu2015-09-021-0/+2
* amdgpu: serialize drmPrimeFDToHandleChristian König2015-08-251-4/+5
* amdgpu: remove sequence mutexChristian König2015-08-252-13/+0
* amdgpu: add Android build supportMauro Rossi2015-08-201-0/+18
* amdgpu: add Makefile.sourcesMauro Rossi2015-08-202-14/+18
* amdgpu: make vamgr per device v2Jammy Zhou2015-08-173-35/+12
* amdgpu: add flag to support 32bit VA address v4Jammy Zhou2015-08-174-7/+59
* amdgpu: improve amdgpu_vamgr_initJammy Zhou2015-08-171-5/+8
* amdgpu: add symbols check testEmil Velikov2015-08-132-0/+54
* amdgpu: hide the final internal functions from global namespaceEmil Velikov2015-08-135-46/+42
* amdgpu/amdgpu_vamgr: hide private symbols from global namespaceEmil Velikov2015-08-132-13/+22
* amdgpu: squash trivial documentation typoEmil Velikov2015-08-131-1/+1
* amdgpu: cosmetic chances in license boilerplateEmil Velikov2015-08-137-5/+7
* amdgpu: add a bunch of missing config.h includesEmil Velikov2015-08-136-0/+24
* amdgpu/util_hash_table: hide private symbols from global namespaceEmil Velikov2015-08-132-16/+26
* amdgpu/util_hash: hide private symbols from global namespaceEmil Velikov2015-08-132-27/+36
* amdgpu: Remove unused local variables bo_size/offset from amdgpu_cs_submitMichel Dänzer2015-08-051-2/+0
* amdgpu: expose the PCI revision IDJammy Zhou2015-08-052-0/+3
* libdrm/amdgpu: Use private fd for amdgpu_device and winsys hash table to fix ...Mario Kleiner2015-08-051-4/+13
* amdgpu: add VCE harvesting instance queryLeo Liu2015-08-052-0/+3
* amdgpu: add amdgpu_bo_va_op for va map/unmap support v3Jammy Zhou2015-08-053-126/+59
* amdgpu: add flags parameter for amdgpu_va_range_allocJammy Zhou2015-08-052-2/+5
* amdgpu : move management of user fence from libdrm to UMDKen Wang2015-08-053-122/+52
* amdgpu: Use drmIoctl in amdgpu_ioctl_wait_csMichel Dänzer2015-08-051-6/+2
* amdgpu: use common fence structure for dependencies as well.Christian König2015-08-052-33/+10
* amdgpu: improve the amdgpu_cs_query_fence_status interfaceJammy Zhou2015-08-052-10/+9
* amdgpu: add va range query interfaceSabre Shao2015-08-052-0/+32
* amdgpu: add va allocation intefacesSabre Shao2015-08-053-1/+118
* amdgpu: add base_preferred parameter to amdgpu_vamgr_find_vaKen Wang2015-08-053-17/+35
* amdgpu: check the user fence only if the IP supports user fencesMarek Olšák2015-08-051-13/+18
* drm/amdgpu: allow passing absolute timeouts to amdgpu_cs_query_fence_statusMarek Olšák2015-08-052-3/+14
* amdgpu: remove reference to AMD specific error codesChristian König2015-08-051-32/+2
* amdgpu: cleanup public interface styleChristian König2015-08-051-136/+90
* amdgpu: add CS dependencies v2Christian König2015-08-052-1/+69
* amdgpu: remove pointer arithmetic from command submissionChristian König2015-08-051-12/+6
* amdgpu: do NULL check for bo handle in amdgpu_bo_query_infoJammy Zhou2015-08-051-0/+4
* amdgpu: cleanup VA IOCTL handlingChristian König2015-08-051-16/+16
* amdgpu: remove flink export workaround v2Christian König2015-08-051-6/+0
* amdgpu: explicitly unmap GPU mapping on BO destructionChristian König2015-08-051-24/+57
* amdgpu: cleanup gds specific alloc/free functionsJammy Zhou2015-08-051-60/+0
* amdgpu: add amdgpu_query_gds_infoJammy Zhou2015-08-052-3/+27