aboutsummaryrefslogtreecommitdiffstats
path: root/amdgpu
Commit message (Expand)AuthorAgeFilesLines
* amdgpu: Remove unused local variables bo_size/offset from amdgpu_cs_submitMichel Dänzer2015-08-051-2/+0
* amdgpu: expose the PCI revision IDJammy Zhou2015-08-052-0/+3
* libdrm/amdgpu: Use private fd for amdgpu_device and winsys hash table to fix ...Mario Kleiner2015-08-051-4/+13
* amdgpu: add VCE harvesting instance queryLeo Liu2015-08-052-0/+3
* amdgpu: add amdgpu_bo_va_op for va map/unmap support v3Jammy Zhou2015-08-053-126/+59
* amdgpu: add flags parameter for amdgpu_va_range_allocJammy Zhou2015-08-052-2/+5
* amdgpu : move management of user fence from libdrm to UMDKen Wang2015-08-053-122/+52
* amdgpu: Use drmIoctl in amdgpu_ioctl_wait_csMichel Dänzer2015-08-051-6/+2
* amdgpu: use common fence structure for dependencies as well.Christian König2015-08-052-33/+10
* amdgpu: improve the amdgpu_cs_query_fence_status interfaceJammy Zhou2015-08-052-10/+9
* amdgpu: add va range query interfaceSabre Shao2015-08-052-0/+32
* amdgpu: add va allocation intefacesSabre Shao2015-08-053-1/+118
* amdgpu: add base_preferred parameter to amdgpu_vamgr_find_vaKen Wang2015-08-053-17/+35
* amdgpu: check the user fence only if the IP supports user fencesMarek Olšák2015-08-051-13/+18
* drm/amdgpu: allow passing absolute timeouts to amdgpu_cs_query_fence_statusMarek Olšák2015-08-052-3/+14
* amdgpu: remove reference to AMD specific error codesChristian König2015-08-051-32/+2
* amdgpu: cleanup public interface styleChristian König2015-08-051-136/+90
* amdgpu: add CS dependencies v2Christian König2015-08-052-1/+69
* amdgpu: remove pointer arithmetic from command submissionChristian König2015-08-051-12/+6
* amdgpu: do NULL check for bo handle in amdgpu_bo_query_infoJammy Zhou2015-08-051-0/+4
* amdgpu: cleanup VA IOCTL handlingChristian König2015-08-051-16/+16
* amdgpu: remove flink export workaround v2Christian König2015-08-051-6/+0
* amdgpu: explicitly unmap GPU mapping on BO destructionChristian König2015-08-051-24/+57
* amdgpu: cleanup gds specific alloc/free functionsJammy Zhou2015-08-051-60/+0
* amdgpu: add amdgpu_query_gds_infoJammy Zhou2015-08-052-3/+27
* amdgpu: fix double mutex_unlock in amdgpu_bo_importMarek Olšák2015-08-051-1/+1
* amdgpu: fix valgrind warningsMarek Olšák2015-08-052-2/+2
* amdgpu: use alloca and malloc in critical codepaths (v2)Marek Olšák2015-08-052-12/+23
* amdgpu: allow exporting KMS handles with render nodesMarek Olšák2015-08-051-3/+5
* amdgpu: add zero timeout check in amdgpu_cs_query_fence_statusJack Xiao2015-08-051-0/+5
* amdgpu: remove bo_handle from amdgpu_cs_ib_info, IBs should be in buffer listMarek Olšák2015-08-052-8/+4
* amdgpu: remove amdgpu_ib helpersMarek Olšák2015-08-052-158/+0
* amdgpu: remove amdgpu_ibMarek Olšák2015-08-053-70/+22
* amdgpu: don't use amdgpu_cs_create_ib for allocation of the fence BOMarek Olšák2015-08-052-9/+28
* amdgpu: get rid of IB pool management v3Jammy Zhou2015-08-053-455/+14
* amdgpu: add ce_ram_size for interface queryKen Wang2015-08-052-0/+3
* amdgpu: add vram_type and vram_bit_width for interface queryKen Wang2015-08-052-0/+6
* amdgpu: add max_memory_clock for interface queryKen Wang2015-08-052-0/+3
* amdgpu: stop checking flag masksChristian König2015-08-051-2/+2
* amdgpu: make vamgr globalKen Wang2015-08-054-19/+50
* amdgpu: add IB sharing support v2Jammy Zhou2015-08-052-1/+14
* amdgpu: add helper for VM mapping v2Christian König2015-08-051-62/+44
* amdgpu: remove bo_vas hash table v2Christian König2015-08-053-15/+0
* amdgpu: add amdgpu_bo_list_update interface v2Jammy Zhou2015-08-052-0/+54
* amdgpu: replace alloca with calloc v2Jammy Zhou2015-08-051-3/+8
* amdgpu: remove unused AMDGPU_IB_RESOURCE_PRIORITYJammy Zhou2015-08-051-11/+0
* amdgpu: fix the number of IB size enumsJammy Zhou2015-08-051-6/+6
* amdgpu: fix a valgrind warningMarek Olšák2015-08-051-1/+1
* amdgpu: implement amdgpu_cs_query_reset_stateMarek Olšák2015-08-052-22/+24
* amdgpu: fix vamgr_free_va logicmonk.liu2015-08-051-0/+3