aboutsummaryrefslogtreecommitdiffstats
path: root/amdgpu
Commit message (Expand)AuthorAgeFilesLines
* libdrm: amdgpu: Adding DRM_RDWR flag in amdgpu_bo_exportSatyajit2018-03-221-2/+3
* meson,configure: include config.h automaticallyEric Engestrom2018-03-2012-48/+0
* meson: use pkg-config to detect libatomic_opsEric Engestrom2018-03-091-1/+1
* drm/amdgpu: Remove IB count checkingSabre Shao2018-03-081-2/+0
* Revert "amdgpu:support 16 ibs per submit for PAL/SRIOV"Marek Olšák2018-03-081-1/+1
* amdgpu:support 16 ibs per submit for PAL/SRIOVQiang Yu2018-03-081-1/+1
* amdgpu: fix "add AMDGPU_VA_RANGE_HIGH"Christian König2018-02-281-2/+2
* amdgpu: add AMDGPU_VA_RANGE_HIGHChristian König2018-02-284-8/+24
* amdgpu: mostly revert "use the high VA range if possible v2"Christian König2018-02-282-14/+20
* *-symbol-check: Don't hard-code nm executableHeiko Becker2018-02-232-1/+2
* amdgpu: Fix mistake in initial hole size calculation.Andrey Grodzovsky2018-02-191-1/+2
* amdgpu: Add amdgpu_query_sw_info to amdgpu-symbol-checkMichel Dänzer2018-02-121-0/+1
* amdgpu: add amdgpu_query_sw_info for querying high bits of 32-bit address spaceMarek Olšák2018-02-093-0/+36
* amdgpu: clean up non list code path for vamgr v2Chunming Zhou2018-02-092-80/+44
* Revert "amdgpu: clean up non list code path for vamgr"Michel Dänzer2018-02-082-43/+80
* amdgpu: clean up non list code path for vamgrChunming Zhou2018-02-082-80/+43
* amdgpu: fix inefficient vamgr algorithmChunming Zhou2018-02-081-3/+1
* remove unnecessary double-semicolonEric Engestrom2018-01-291-1/+1
* amdgpu: fix high VA maskChristian König2018-01-231-1/+1
* meson: fix the install path of amdgpu.idsChristoph Haag2018-01-181-2/+2
* amdgpu: Don't print error message if parse_one_line returned -EAGAINMichel Dänzer2018-01-151-1/+1
* Add meson build systemDylan Baker2018-01-122-0/+69
* amdgpu: use the high VA range if possible v2Christian König2018-01-091-4/+14
* amdgpu: fix 32bit VA manager max addressChristian König2018-01-091-1/+1
* amdgpu: Add syncobj reset & signal wrappers.Bas Nieuwenhuizen2017-12-173-0/+48
* amdgpu: Only remember the device's marketing nameMichel Dänzer2017-12-055-102/+28
* amdgpu: Simplify error handling in parse_one_lineMichel Dänzer2017-12-051-29/+16
* amdgpu: Clean up amdgpu_parse_asic_ids error handlingMichel Dänzer2017-12-013-12/+12
* amdgpu: Add amdgpu_cs_create_syncobj2 to amdgpu-symbol-checkMichel Dänzer2017-11-301-0/+1
* amdgpu: Adding amdgpu_cs_create_syncobj2 to create syncobj as signaled initiallyDavid Mao2017-11-292-0/+25
* Revert "amdgpu: fix 32bit VA manager max address"Christian König2017-11-091-1/+1
* Revert "amdgpu: use the high VA range if possible"Christian König2017-11-091-7/+2
* amdgpu: use the high VA range if possibleChristian König2017-11-081-2/+7
* amdgpu: fix 32bit VA manager max addressChristian König2017-11-081-1/+1
* amdgpu: sanitize 64bit VA managerChristian König2017-11-083-27/+8
* amdpgu: fix coding style in amdgpu_vamgr.cChristian König2017-11-071-13/+14
* amdgpu: Fix wrappers for AMDGPU_VM IOCTL.Andrey Grodzovsky2017-11-032-6/+6
* amdgpu: fix 32-bit buildMarek Olšák2017-10-311-0/+3
* amdgpu: Add wrappers for AMDGPU_VM IOCTL.Andrey Grodzovsky2017-10-274-0/+71
* amdgpu: implement context priority for amdgpu_cs_ctx_create2 v3Andres Rodriguez2017-10-203-6/+29
* amdgpu: add amdgpu_cs_fence_to_handleMarek Olšák2017-10-123-0/+37
* amdgpu: add amdgpu_cs_syncobj_waitMarek Olšák2017-10-123-0/+33
* amdgpu: add sync_file import and export functionsMarek Olšák2017-10-123-0/+52
* Android: move libraries to /vendorRob Herring2017-10-091-1/+1
* amdgpu: print error messages when amdgpu_device_initialize is failingMarek Olšák2017-09-281-3/+16
* amdgpu: Do not write beyond allocated memory when parsing idsJan Vesely2017-09-041-7/+8
* android: amdgpu: fix build breakChih-Wei Huang2017-08-211-0/+6
* amdgpu: merge and cleanup amdgpu_bo_freeMonk Liu2017-08-082-56/+29
* amdgpu: fix race issue between two bo functions(v2)Monk Liu2017-08-082-6/+12
* amdgpu: fix missing mutex unlock before returnMonk Liu2017-08-071-0/+1