aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* bsd: Now make secondary vblank workRobert Noland2007-12-021-0/+1
* bsd: Hook secondary vblank support.Robert Noland2007-12-011-0/+1
* Merge patch from jhb to catch up with FreeBSD-current vgapci master deviceEric Anholt2005-12-291-0/+4
* Fix breakage from the move of driver ioctl externs to header files.Eric Anholt2005-11-111-3/+0
* Add support to turn writeback off via radeon module optionDave Airlie2005-09-301-0/+2
* Rename the driver hooks in the DRM to something a little moreEric Anholt2005-08-041-28/+29
* Add a few more bits of Tonnerre's NetBSD port (Still need to deal with theEric Anholt2005-06-061-0/+5
* Use /*- to begin license blocks in BSD code to reduce diffs against FreeBSDEric Anholt2005-04-151-1/+2
* - Implement drm_initmap, and extend it with the resource number to helpEric Anholt2005-02-051-0/+4
* Convert more drivers for bsd-core, moving the ioctl definitions to sharedEric Anholt2004-11-061-1/+1
* Remove some core stuff that ended up being unnecessary.Eric Anholt2004-11-061-5/+0
* Get r128 basically working: Hook up the driver's dma ioctl, use the properEric Anholt2004-11-061-0/+1
* Commit WIP of BSD conversion to core model. Compiles for r128, radeon, butEric Anholt2004-11-051-22/+79
* - Move IRQ functions from drm_dma.h to new drm_irq.h and disentangle themEric Anholt2003-10-171-0/+1
* - Converted Linux drivers to initialize DRM instances based on PCI IDs, notEric Anholt2003-10-161-39/+0
* Update radeon PCI IDs.Eric Anholt2003-08-291-4/+4
* - Remove $FreeBSD$ tags as they weren't too useful and merges are now beingEric Anholt2003-08-181-1/+0
* Add PCI DMA memory functions and make addbufs_pci and associated code useEric Anholt2003-04-261-2/+1
* Merge from FreeBSD-current.Eric Anholt2003-04-241-1/+1
* Move one definition to drm_drv.h and remove the rest of drm_init.h whichEric Anholt2003-04-231-28/+34
* XFree86 4.3.0 mergeAlan Hourihane2003-03-241-34/+27
* Merge back from FreeBSD-current, adding FreeBSD ID tags to aid futureEric Anholt2003-03-111-26/+30
* Merge from bsd-4-0-0-branch.Eric Anholt2003-02-211-10/+31
* merged r200-0-1-branchKeith Whitwell2002-08-261-0/+1
* merged bsd-3-0-0-branchAlan Hourihane2002-07-051-0/+76