summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge tag libdrm-2.4.75 into aosp/masterandroid-n-iot-preview-4Richard Yoo2017-05-091-25/+63
|\
| * Bump version for 2.4.75 releaseChad Versace2017-01-271-1/+1
| * Revert "Bump version for 2.4.75 release"Dave Airlie2017-01-271-1/+1
| * Bump version for 2.4.75 releaseChad Versace2017-01-271-1/+1
| * xf86drm: fix null termination of string bufferTaro Yamada2017-01-161-1/+1
| * configure: remove libudev checksEmil Velikov2016-12-051-7/+0
| * Bump version for releaseRobert Bragg2016-11-291-1/+1
| * Bump version for releaseEmil Velikov2016-11-141-1/+1
| * Bump version for releaseMatt Turner2016-11-141-1/+1
| * Bump version for releaseRob Clark2016-10-031-1/+1
| * libdrm: add etnaviv testsThe etnaviv authors2016-09-171-0/+1
| * libdrm: add etnaviv drm supportThe etnaviv authors2016-09-171-0/+16
| * Bump version for releaseRob Clark2016-07-231-1/+1
| * Bump version to 2.4.69 for release.Eric Anholt2016-07-201-1/+1
| * pull in sys/sysmacros.h when availableMike Frysinger2016-07-061-1/+2
| * Bump version for releaseKenneth Graunke2016-04-271-1/+1
| * Bump version for releaseRob Clark2016-02-151-1/+1
| * vc4: Add headers and .pc files for VC4 userspace development.Eric Anholt2016-02-031-0/+19
| * tests: Include sys/select.hKhem Raj2016-01-261-1/+1
| * configure.ac: don't detect disabled options dependenciesMarcin Ślusarz2016-01-241-14/+22
| * configure.ac: disable annoying warning -Wmissing-field-initializersMarek Olšák2016-01-191-1/+2
* | Merge tag 'tags/libdrm-2.4.66' into masterSean Paul2016-02-031-69/+145
|\|
| * Bump version for releaseBen Skeggs2015-12-211-1/+1
| * tests: Add libkms-test libraryThierry Reding2015-12-181-0/+1
| * tests: Split helpers into libraryThierry Reding2015-12-181-0/+1
| * configure.ac: test for the same atomic function as the one we useEmil Velikov2015-11-161-1/+1
| * configure.ac: rework compiler builtin atomic testsJonathan Gray2015-11-161-2/+2
| * Bump version for releaseRob Clark2015-09-161-1/+1
| * configure: remove -Wno-missing-field-initializersEmil Velikov2015-09-041-1/+1
| * configure: enable -Wshadow when availableEmil Velikov2015-09-041-1/+1
| * Bump version for releaseRob Clark2015-08-181-1/+1
| * Bump version for releaseMarek Olšák2015-08-141-1/+1
| * add a note about which version of cunit is fixed for debian/ubuntuAlex Deucher2015-08-061-0/+1
| * move up cunit workaround for ubuntu/debianAlex Deucher2015-08-061-13/+11
| * fix amdgpu cunit configure test harderAlex Deucher2015-08-061-2/+3
| * fix configuration when amdgpu is disabledAlex Deucher2015-08-061-1/+1
| * drm: add tests/amdgpu (v3)Alex Deucher2015-08-051-0/+23
| * drm: add libdrm_amdgpu (v7)Alex Deucher2015-08-051-0/+19
| * Fix headers inclusion in xf86drmMode.cJulien Cristau2015-07-111-1/+1
| * configure: default --enable-valgrind to autoEmil Velikov2015-06-301-1/+1
| * configure.ac: bump version to 2.4.62 for releaseEmil Velikov2015-06-291-1/+1
| * configure: Add flag to disable valgrind support.Matt Turner2015-06-291-1/+15
| * configure.ac: bump version to 2.4.61 for releaseBen Skeggs2015-05-061-1/+1
| * man: rework the Makefile.amEmil Velikov2015-04-281-2/+8
| * configure: request/set the compiler in C99 modeEmil Velikov2015-04-281-0/+5
| * drm: remove drm_public macroEmil Velikov2015-04-281-3/+2
| * drm: remove no longer needed VISIBILITY_CFLAGSEmil Velikov2015-04-281-15/+0
| * configure.ac: split -fvisibility and __attribute__((visibility)) checksEmil Velikov2015-04-281-4/+9
| * build: Bump version number to 2.4.60 before releaseDamien Lespiau2015-03-191-1/+1
| * configure.ac: error out if building freedreno_kgsl without freedrenoEmil Velikov2015-03-171-0/+5