aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* man: fix manpage build instructionsDavid Herrmann2013-01-161-1/+19
* configure.ac: bump version to 2.4.41 for releaseMaarten Lankhorst2013-01-161-1/+1
* man: convert manpages to XML instead of plain troffDavid Herrmann2013-01-091-21/+3
* configure.ac: bump version to 2.4.40 for releaseMarek Olšák2012-11-051-1/+1
* configure.ac: Allow forcible disabling of Cairo supportDaniel Stone2012-10-081-3/+15
* libdrm: man page infrastructure and a few sample man pagesJesse Barnes2012-09-171-0/+22
* vmwgfx: No longer experimentalJakob Bornecrantz2012-08-241-4/+4
* configure: bump version for 2.4.39 releaseMarek Olšák2012-08-241-1/+1
* configure: bump version for 2.4.38 releaseMarek Olšák2012-08-111-1/+1
* Drop "-Wunsafe-loop-optimizations".Eric Anholt2012-08-101-1/+1
* omap: add refcnting and handle trackingRob Clark2012-07-131-1/+1
* configure: bump version for releaseBen Widawsky2012-06-291-1/+1
* intel/decode: fix the reference file forBen Widawsky2012-06-271-1/+1
* configure: bump version for releaseAlex Deucher2012-06-071-1/+1
* libdrm: add exynos drm supportInki Dae2012-05-121-0/+13
* configure: Bump version for 2.4.34.Paul Berry2012-05-101-1/+1
* nouveau: pull in major libdrm rewriteBen Skeggs2012-04-131-7/+18
* configure: Bump version for 2.4.33Alex Deucher2012-03-281-1/+1
* omap: add omapdrm supportRob Clark2012-03-281-0/+12
* configure: Bump version for 2.4.32.Eric Anholt2012-03-161-1/+1
* Don't require pciaccess if Intel is disabledMatt Turner2012-03-021-4/+6
* configure: Fix pkg-config test in absence of valgrindChris Wilson2012-02-121-2/+4
* intel: Mark up with valgrind intrinsics to reduce false positivesChris Wilson2012-02-111-0/+3
* configure: Bump version for 2.4.31Jerome Glisse2012-02-061-1/+1
* intel: Fix build of Intel DRM on x86 systemsPaul Berry2012-01-311-2/+2
* Don't build Intel DRM if $CHOST is not i?86-* or x86_64-*Jeremy Huddleston2012-01-301-1/+4
* configure: Bump version for 2.4.30Eric Anholt2012-01-061-1/+1
* intel: Add a regression test program for intel_decode.c.Eric Anholt2012-01-041-0/+2
* configure: Bump version for 2.4.29Chris Wilson2011-12-131-1/+1
* configure: Bump version to 2.4.28Chris Wilson2011-12-051-1/+1
* tests/radeon: radeon specific testJerome Glisse2011-11-101-0/+1
* configure: version bump for 2.4.27 release.Eric Anholt2011-10-291-1/+1
* configure: version bump for 2.4.26 releaseChris Wilson2011-06-041-1/+1
* intel: Add interface to query aperture sizes.Chris Wilson2011-06-041-0/+4
* configure: version bump for 2.4.25 releaseChris Wilson2011-04-111-1/+1
* build: Update autotools configurationJavier Jardón2011-03-211-18/+29
* configure: Bump version to 2.4.24Chris Wilson2011-03-011-1/+1
* configure.ac: ac_define HAVE_RADEONBenjamin Franzke2011-02-171-0/+3
* configure: Bump version to 2.4.23Chris Wilson2010-12-101-1/+1
* Increment version to 2.4.22Carl Worth2010-09-281-1/+1
* Bump version to 2.4.21 for release.Eric Anholt2010-06-101-1/+1
* Enable silent automake rules.Eric Anholt2010-05-261-0/+3
* tests: add new vblank testJesse Barnes2010-04-271-0/+1
* Make libkms build default OS-dependentAlan Coopersmith2010-04-161-2/+10
* libdrm: bump version number to 2.4.20 for releaseJesse Barnes2010-04-021-1/+1
* Check HAVE_RADEON only after checking for atomic operations.Pauli Nieminen2010-03-171-2/+1
* libdrm: Fix error message if libdrm_intel|radeon is disabled and there is no ...Pauli Nieminen2010-03-171-2/+6
* libdrm_radeon: Optimize cs_gem_reloc to do less looping.Pauli Nieminen2010-03-171-9/+22
* libdrm: Move intel_atomic.h to libdrm core for sharing.Pauli Nieminen2010-03-171-1/+1
* Increment version to 2.4.19 for release.Eric Anholt2010-03-031-1/+1