aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* configure.ac: test for the same atomic function as the one we useEmil Velikov2015-11-161-1/+1
* configure.ac: rework compiler builtin atomic testsJonathan Gray2015-11-161-2/+2
* Bump version for releaseRob Clark2015-09-161-1/+1
* configure: remove -Wno-missing-field-initializersEmil Velikov2015-09-041-1/+1
* configure: enable -Wshadow when availableEmil Velikov2015-09-041-1/+1
* Bump version for releaseRob Clark2015-08-181-1/+1
* Bump version for releaseMarek Olšák2015-08-141-1/+1
* add a note about which version of cunit is fixed for debian/ubuntuAlex Deucher2015-08-061-0/+1
* move up cunit workaround for ubuntu/debianAlex Deucher2015-08-061-13/+11
* fix amdgpu cunit configure test harderAlex Deucher2015-08-061-2/+3
* fix configuration when amdgpu is disabledAlex Deucher2015-08-061-1/+1
* drm: add tests/amdgpu (v3)Alex Deucher2015-08-051-0/+23
* drm: add libdrm_amdgpu (v7)Alex Deucher2015-08-051-0/+19
* Fix headers inclusion in xf86drmMode.cJulien Cristau2015-07-111-1/+1
* configure: default --enable-valgrind to autoEmil Velikov2015-06-301-1/+1
* configure.ac: bump version to 2.4.62 for releaseEmil Velikov2015-06-291-1/+1
* configure: Add flag to disable valgrind support.Matt Turner2015-06-291-1/+15
* configure.ac: bump version to 2.4.61 for releaseBen Skeggs2015-05-061-1/+1
* man: rework the Makefile.amEmil Velikov2015-04-281-2/+8
* configure: request/set the compiler in C99 modeEmil Velikov2015-04-281-0/+5
* drm: remove drm_public macroEmil Velikov2015-04-281-3/+2
* drm: remove no longer needed VISIBILITY_CFLAGSEmil Velikov2015-04-281-15/+0
* configure.ac: split -fvisibility and __attribute__((visibility)) checksEmil Velikov2015-04-281-4/+9
* build: Bump version number to 2.4.60 before releaseDamien Lespiau2015-03-191-1/+1
* configure.ac: error out if building freedreno_kgsl without freedrenoEmil Velikov2015-03-171-0/+5
* configure.ac: fix help string copy/pastaEmil Velikov2015-03-171-2/+2
* configure.ac: fix host_cpu/atomics detectionEmil Velikov2015-03-171-59/+50
* configure: Stop using AM_MAINTAINER_MODEEmil Velikov2015-03-171-1/+0
* On Solaris, #include <sys/mkdev.h> in xf86drm.cAlan Coopersmith2015-03-141-0/+2
* nouveau: make nouveau importing global buffers completely thread-safe, with t...Maarten Lankhorst2015-03-131-0/+1
* configure: update help stringsEmil Velikov2015-03-101-2/+2
* configure: omap, freedreno and tegra require atomicsEmil Velikov2015-03-101-8/+21
* configure.ac: bump version to 2.4.59 for releaseMaarten Lankhorst2015-01-211-1/+1
* only enable support for freedreno on arm automaticallyMaarten Lankhorst2015-01-211-2/+9
* configure/freedreno: enable freedreno by defaultRob Clark2015-01-181-4/+4
* configure/freedreno: make KGSL support optionalRob Clark2015-01-181-1/+11
* tegra: Add simple test for drm_tegra_open()Thierry Reding2014-11-271-0/+1
* libdrm: Add NVIDIA Tegra supportThierry Reding2014-11-271-0/+13
* tests: add proptestPaulo Zanoni2014-11-241-0/+1
* configure.ac: bump version to 2.4.58 for releaseRob Clark2014-09-281-1/+1
* configure.ac: bump version to 2.4.57 for releaseRob Clark2014-09-281-1/+1
* libkms: build the intel backend only when neededEmil Velikov2014-09-281-0/+3
* configure: unconditionally check for atomic ops/primitivesEmil Velikov2014-09-281-85/+82
* automake: remove obsolete makefilesEmil Velikov2014-09-281-2/+0
* configure: Support symbol visibility when availableThierry Reding2014-07-301-0/+20
* configure.ac: bump version to 2.4.56 for releaseMarek Olšák2014-07-291-1/+1
* bump to version 2.4.55 for releaseMaarten Lankhorst2014-07-251-1/+1
* bump version to 2.4.54 for releaseAlex Deucher2014-05-021-1/+1
* Bump version to 2.4.53 for releaseMarek Olšák2014-04-101-1/+1
* Enable libkms by default on DragonFlyFrançois Tigeot2014-03-021-0/+1