aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'master' into modesetting-gemJesse Barnes2008-12-031-1/+1
|\
| * Bump version to 2.4.2 to signal new libdrm_intel functions.Eric Anholt2008-12-021-1/+1
* | Merge branch 'master' into modesetting-gemJesse Barnes2008-11-131-1/+1
|\|
| * libdrm 2.4.1.Eric Anholt2008-10-301-1/+1
| * intel: Protect bufmgr objects with a pthread mutex.Eric Anholt2008-10-091-0/+4
* | radeon: radeon util libraryJerome Glisse2008-10-271-0/+1
* | intel: Protect bufmgr objects with a pthread mutex.Eric Anholt2008-10-161-0/+4
|/
* libdrm: add udev support.Dave Airlie2008-08-241-0/+7
* Bump libdrm version to 2.4.0.Eric Anholt2008-06-121-1/+1
* Fix and hook up bufmgr code to the build.Eric Anholt2008-06-031-0/+68
* Add some trivial regression tests, one of which fails.Eric Anholt2007-07-191-1/+6
* Bump version patchlevel so it can be tested for new functionality.Michel Dänzer2007-03-101-1/+1
* libdrm: add support for server side functionality in libdrmDave Airlie2006-11-071-1/+1
* Reserve the new IOCTLs also for *bsd.Thomas Hellstrom2006-10-271-1/+1
* Make the user_token 44-bit for TTMs, and have them occupy a unique file spaceThomas Hellstrom2006-10-021-0/+1
* Libdrm version bump and naming.Thomas Hellstrom2006-09-281-1/+1
* Disable building static libraries. Bump to 2.0.2 for header updates.Adam Jackson2006-06-271-1/+2
* Bump package and DSO numbers to 2.0 to reflect 32/64 ABI changeAdam Jackson2005-11-301-1/+1
* Bump to 1.0.5 for new via headerAdam Jackson2005-10-311-1/+1
* Bump to 1.0.4.Adam Jackson2005-10-201-1/+1
* Remove the remaining references to Xlib. libdrm is totally independent now.Adam Jackson2005-10-201-4/+0
* Include appropriate CFLAGS to find X headers, needed to build libdrm.Eric Anholt2005-08-241-0/+4
* Fix silly install issue by moving the header install rules for shared-coreAdam Jackson2005-08-191-2/+2
* Add r300_reg.h. Bump to 1.0.2.Adam Jackson2005-08-191-1/+1
* version bumpAdam Jackson2005-08-011-1/+1
* distcheck fixesAdam Jackson2005-07-121-11/+1
* autoconfiscate libdrmAdam Jackson2005-07-101-0/+46