aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* intel: Fallback to atomic-ops.h [libatomic-ops-dev]Chris Wilson2009-10-131-1/+9
* configure: Typo in error message.Chris Wilson2009-10-131-1/+1
* configure: Conditionally build libdrm_intelChris Wilson2009-10-121-5/+14
* Bump to 2.4.15 for release.Eric Anholt2009-10-081-1/+1
* intel: Add a configure option to *disable* building libdrm-intelChris Wilson2009-10-031-15/+24
* intel: Use atomic refcountersChris Wilson2009-10-021-0/+17
* Bump to 2.4.14 for release.Eric Anholt2009-09-211-1/+1
* Bump to version 2.4.13 for release.Eric Anholt2009-08-281-1/+1
* Bump to version 2.4.12 for release.Eric Anholt2009-07-151-1/+1
* configure: move AC_USE_SYSTEM_EXTENSIONS up higherDave Airlie2009-07-091-1/+1
* s/AC_USE_SYSTEM_MACROS/AC_USE_SYSTEM_EXTENSIONS/Ian Romanick2009-07-061-1/+1
* libdrm: Set _XOPEN_SOURCE and _GNU_SOURCEIan Romanick2009-07-061-2/+2
* libdrm/radeon: add initial libdrm_radeonDave Airlie2009-06-171-0/+9
* libdrm/intel: Make get_pipe_from_crtc_id per-bufmgr. Return -1 on failure.Keith Packard2009-05-141-1/+1
* Bump to version 2.4.10 to mark addition of drm_intel_bo_disable_reuseKeith Packard2009-05-121-1/+1
* Bump version to 2.4.9Jesse Barnes2009-04-101-2/+2
* Bump version to 2.4.8Jesse Barnes2009-04-101-1/+1
* Bump version to 2.4.7Kristian Høgsberg2009-04-091-1/+1
* Use libudev in test case to only run gem tests for intel devices.Kristian Høgsberg2009-04-061-0/+7
* libdrm: bump version to 2.4.6Jesse Barnes2009-03-301-1/+1
* Add libdrm_intel.pc by popular demand.Eric Anholt2009-02-231-1/+2
* Fix fix distcheck for optional nouveau stuff.Pekka Paalanen2009-02-221-1/+1
* Fix distcheck for optional nouveau stuff.Eric Anholt2009-02-211-4/+1
* Bump version to 2.4.5 for new API additions.Eric Anholt2009-02-211-1/+1
* libdrm: make libdrm_nouveau conditional, disabled by defaultBen Skeggs2009-02-151-0/+9
* nouveau: install libdrm_nouveau with libdrmBen Skeggs2009-02-031-0/+2
* modetest: Use cairo (if available) to paint a better pattern.Kristian Høgsberg2009-02-031-0/+7
* bump version to 2.4.4Eric Anholt2009-01-141-1/+1
* libdrm: add autoconf check for clock_gettimeJesse Barnes2009-01-071-0/+7
* libdrm: Fix modetest/modeprint to use automake stuff.Eric Anholt2008-12-171-0/+2
* Revert "Merge branch 'modesetting-gem'"Jesse Barnes2008-12-101-1/+0
* Bump version to 2.4.3 to reflect addition of mode setting headerJesse Barnes2008-12-101-1/+1
* Merge branch 'master' into modesetting-gemJesse Barnes2008-12-031-1/+1
|\
| * Bump version to 2.4.2 to signal new libdrm_intel functions.Eric Anholt2008-12-021-1/+1
* | Merge branch 'master' into modesetting-gemJesse Barnes2008-11-131-1/+1
|\|
| * libdrm 2.4.1.Eric Anholt2008-10-301-1/+1
| * intel: Protect bufmgr objects with a pthread mutex.Eric Anholt2008-10-091-0/+4
* | radeon: radeon util libraryJerome Glisse2008-10-271-0/+1
* | intel: Protect bufmgr objects with a pthread mutex.Eric Anholt2008-10-161-0/+4
|/
* libdrm: add udev support.Dave Airlie2008-08-241-0/+7
* Bump libdrm version to 2.4.0.Eric Anholt2008-06-121-1/+1
* Fix and hook up bufmgr code to the build.Eric Anholt2008-06-031-0/+68
* Add some trivial regression tests, one of which fails.Eric Anholt2007-07-191-1/+6
* Bump version patchlevel so it can be tested for new functionality.Michel Dänzer2007-03-101-1/+1
* libdrm: add support for server side functionality in libdrmDave Airlie2006-11-071-1/+1
* Reserve the new IOCTLs also for *bsd.Thomas Hellstrom2006-10-271-1/+1
* Make the user_token 44-bit for TTMs, and have them occupy a unique file spaceThomas Hellstrom2006-10-021-0/+1
* Libdrm version bump and naming.Thomas Hellstrom2006-09-281-1/+1
* Disable building static libraries. Bump to 2.0.2 for header updates.Adam Jackson2006-06-271-1/+2
* Bump package and DSO numbers to 2.0 to reflect 32/64 ABI changeAdam Jackson2005-11-301-1/+1