summaryrefslogtreecommitdiffstats
path: root/exynos
Commit message (Expand)AuthorAgeFilesLines
* exynos: Fix spelling mistakeEric Engestrom2016-04-071-1/+1
* exynos: bump version numberTobias Jakobi2015-12-181-1/+1
* tests/exynos: add test for g2d_moveTobias Jakobi2015-12-181-0/+1
* exynos/fimg2d: add g2d_moveTobias Jakobi2015-12-182-0/+98
* exynos: fimg2d: add g2d_set_directionTobias Jakobi2015-12-181-0/+51
* exynos/fimg2d: add g2d_config_eventTobias Jakobi2015-12-183-2/+28
* exynos: Introduce exynos_handle_event()Tobias Jakobi2015-12-184-0/+115
* exynos/fimg2d: remove g2d_context from public headerTobias Jakobi2015-09-212-13/+16
* exynos/fimg2d: add message prefixTobias Jakobi2015-09-211-14/+16
* exynos/fimg2d: make g2d_add_cmd() less heavyTobias Jakobi2015-09-211-11/+7
* exynos/fimg2d: remove superfluous initialization of g2d_point_valTobias Jakobi2015-09-211-19/+0
* exynos/fimg2d: remove default case from g2d_get_blend_op()Tobias Jakobi2015-09-211-5/+5
* exynos/fimg2d: add g2d_validate_xyz() functionsTobias Jakobi2015-09-211-55/+126
* exynos/fimg2d: add g2d_check_space()Tobias Jakobi2015-09-211-35/+64
* exynos/fimg2d: simplify base address submission in g2d_scale_and_blend()Tobias Jakobi2015-09-211-12/+2
* exynos/fimg2d: fix empty buffer handling in g2d_flush()Tobias Jakobi2015-09-211-1/+1
* exynos/fimg2d: simplify g2d_fini()Tobias Jakobi2015-06-291-2/+1
* exynos: fimg2d: fix return codesTobias Jakobi2015-06-291-15/+5
* drm: remove drm_public macroEmil Velikov2015-04-282-20/+20
* drm: remove no longer needed VISIBILITY_CFLAGSEmil Velikov2015-04-281-1/+0
* drm: rename libdrm{,_macros}.hEmil Velikov2015-04-282-2/+2
* exynos: add symbols testEmil Velikov2015-04-282-0/+40
* autotools: remove ${srcdir} from the includesEmil Velikov2015-03-201-1/+0
* exynos: fimg2d: follow-up fix for G2D_COEFF_MODE_GB_COLORTobias Jakobi2015-03-161-1/+7
* exynos: add fimg2d header to common includesTobias Jakobi2015-03-161-2/+1
* exynos: add exynos prefix to fimg2d headerTobias Jakobi2015-03-163-2/+2
* exynos: use structure initialization instead of memsetTobias Jakobi2015-03-161-3/+1
* exynos: honor the repeat mode in g2d_copy_with_scaleTobias Jakobi2015-03-161-0/+5
* exynos: add g2d_scale_and_blendTobias Jakobi2015-03-162-0/+134
* exynos: fimg2d: whitespace fix in g2d_flushTobias Jakobi2015-03-101-1/+1
* exynos: fimg2d: introduce G2D_OP_INTERPOLATETobias Jakobi2015-03-102-0/+5
* exynos: fimg2d: unify register styleTobias Jakobi2015-03-101-1/+1
* exynos: fimg2d: fix comment for G2D_COEFF_MODE_GB_COLORTobias Jakobi2015-03-101-1/+1
* exynos: fimg2d: remove TRUE/FALSE from headerTobias Jakobi2015-03-102-9/+2
* exynos: introduce g2d_add_base_addr helper functionTobias Jakobi2015-03-101-43/+32
* tests/exynos: fix typos and change wordingTobias Jakobi2015-03-101-4/+4
* exynos: replace G2D_DOUBLE_TO_FIXED macro with functionTobias Jakobi2015-03-102-7/+17
* exynos: remove DRM_EXYNOS_GEM_{MAP_OFFSET/MMAP} ioctlsHyungwon Hwang2015-02-021-40/+0
* exynos: Don't use DRM_EXYNOS_GEM_{MAP_OFFSET/MMAP} ioctlsHyungwon Hwang2015-02-021-7/+12
* exynos: Use symbol visibility.Maarten Lankhorst2014-08-143-24/+33
* exynos: fix scaling factor computation in g2d_copy_with_scaleTobias Jakobi2014-06-201-1/+1
* exynos: fix G2D_DOUBLE_TO_FIXED for non-integer inputTobias Jakobi2014-06-201-1/+1
* exynos: fix coordinate computation in g2d_copyTobias Jakobi2014-06-201-1/+1
* exynos: removed unused fd fieldDaniel Kurtz2014-05-121-2/+0
* exynos: prime: use drmPrime*() helpersDaniel Kurtz2014-05-121-38/+10
* exynos_fimg2d: fix cast from pointer to integer of different sizeDaniel Kurtz2014-05-121-2/+2
* exynos: fix two warningsDaniel Kurtz2014-05-121-2/+2
* makefiles: Add missing headers.Maarten Lankhorst2013-03-271-1/+5
* libdrm/exynos: add test application for 2d gpu.Inki Dae2013-03-085-1/+1122
* libdrm/exynos: padding gem_mmap structure to 64-bit alignedCooper Yuan2012-07-061-1/+3