aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* meson,configure: include config.h automaticallyEric Engestrom2018-03-201-4/+0
* freedreno: add interface to get buffer addressRob Clark2018-02-261-0/+10
* always define HAVE_FREEDRENO_KGSLEric Engestrom2018-01-291-1/+1
* freedreno: prevent deadlock in error pathEric Engestrom2017-08-071-0/+1
* freedreno: valgrind supportRob Clark2017-03-231-1/+11
* freedreno: ocdRob Clark2016-07-201-3/+3
* freedreno: move bo-cache to it's own fileRob Clark2016-07-201-140/+3
* freedreno: refactor bo-cache APIRob Clark2016-07-201-30/+51
* freedreno: split out fd_bo_cacheRob Clark2016-07-201-14/+13
* freedreno: add dummy fd_bo_from_fbdev implementation when KGSL is disabledNicolas Dechesne2016-04-211-0/+7
* freedreno: drop exported dmabuf fd trackingRob Clark2015-09-191-16/+10
* freedreno: don't reuse exported buffersRob Clark2015-09-191-0/+2
* freedreno: don't take ownership of the dmabuf fd on importRob Clark2015-09-031-1/+0
* freedreno: serialize drmPrimeFDToHandle under table_lockVarad Gautam2015-08-311-1/+9
* freedreno: use drmPrime wrappers to import/export prime bo'sVarad Gautam2015-08-311-12/+7
* freedreno: get bo size for imported dma-bufVarad Gautam2015-08-231-2/+3
* freedreno: fill bo->fd when importingVarad Gautam2015-08-231-1/+5
* freedreno: fix a bo cache segfault with imported bo'sVarad Gautam2015-08-231-0/+3
* freedreno: zero is a valid fd number, treat it as suchEmil Velikov2015-07-161-3/+3
* drm: remove drm_public macroEmil Velikov2015-04-281-13/+13
* freedreno: annotate the private symbolsEmil Velikov2015-04-281-1/+1
* freedreno: do handle lookup on handle and dmabuf importRob Clark2014-11-181-0/+7
* fix compile error on 32bit systemsRob Clark2014-09-281-0/+4
* freedreno: use drm_mmap/drm_munmap wrappersEmil Velikov2014-09-281-2/+2
* freedreno: add dmabuf import/export helpersRob Clark2014-09-211-0/+43
* freedreno: Use symbol visibility.Maarten Lankhorst2014-08-141-13/+13
* freedreno: add bo cacheRob Clark2013-12-131-7/+144
* freedreno: support either kgsl or msmRob Clark2013-08-281-187/+26
* freedreno: also remove from name table on bo deleteRob Clark2013-05-171-0/+2
* freedreno: add handle and name trackingRob Clark2013-05-151-5/+60
* freedreno: add synchronization between mesa and ddxRob Clark2013-04-251-1/+67
* freedreno: add freedreno DRMRob Clark2013-02-141-0/+274