aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* meson,configure: include config.h automaticallyEric Engestrom2018-03-204-16/+0
* freedreno: submit-queue context priorityRob Clark2017-11-042-2/+3
* freedreno/kgsl: fix pointer-to-int castEric Engestrom2017-09-151-1/+1
* freedreno: valgrind supportRob Clark2017-03-231-0/+2
* freedreno: 64bit supportRob Clark2016-11-261-0/+5
* freedreno: add fence fd supportRob Clark2016-11-051-1/+5
* freedreno: move legacy kgsl related READMERob Clark2016-07-201-0/+26
* freedreno: support growable cmdstream buffersRob Clark2016-07-201-2/+5
* freedreno: add madvise supportRob Clark2016-07-201-0/+6
* freedreno: rework internal ring->emit_reloc_ring()Rob Clark2016-07-201-4/+4
* freedreno: Fix spelling mistakesEric Engestrom2016-04-072-3/+3
* freedreno: add support for FD_TIMESTAMPRob Clark2016-03-131-0/+1
* freedreno: add support for FD_MAX_FREQRob Clark2016-02-121-0/+3
* freedreno: drop exported dmabuf fd trackingRob Clark2015-09-191-1/+0
* freedreno: annotate the device/bo/pipe/ringbuffer funcs as const dataEmil Velikov2015-09-044-4/+4
* freedreno: add fd_pipe_wait_timeout()Rob Clark2015-08-171-1/+2
* freedreno: zero is a valid fd number, treat it as suchEmil Velikov2015-07-162-1/+2
* drm: remove drm_public macroEmil Velikov2015-04-281-1/+1
* freedreno: annotate the private symbolsEmil Velikov2015-04-285-28/+38
* fix compile error on 32bit systemsRob Clark2014-09-284-0/+16
* freedreno: use drm_mmap/drm_munmap wrappersEmil Velikov2014-09-282-3/+3
* freedreno: Use symbol visibility.Maarten Lankhorst2014-08-141-2/+2
* freedreno: add chip-id propertyRob Clark2014-06-181-0/+3
* freedreno/kgsl: don't even bother trying CREATE_FDRob Clark2014-03-051-12/+4
* freedreno: simplify device creationRob Clark2014-03-051-1/+0
* freedreno/kgsl: fix crash introduced w/ bo-cacheRob Clark2014-01-071-0/+7
* freedreno: add bo cacheRob Clark2013-12-131-2/+17
* freedreno: support either kgsl or msmRob Clark2013-08-287-0/+1666