aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* meson,configure: include config.h automaticallyEric Engestrom2018-03-201-4/+0
* freedreno/kgsl: fix pointer-to-int castEric Engestrom2017-09-151-1/+1
* freedreno: add fence fd supportRob Clark2016-11-051-1/+5
* freedreno: support growable cmdstream buffersRob Clark2016-07-201-2/+5
* freedreno: rework internal ring->emit_reloc_ring()Rob Clark2016-07-201-4/+4
* freedreno: annotate the device/bo/pipe/ringbuffer funcs as const dataEmil Velikov2015-09-041-1/+1
* freedreno: annotate the private symbolsEmil Velikov2015-04-281-1/+1
* fix compile error on 32bit systemsRob Clark2014-09-281-0/+4
* freedreno: use drm_mmap/drm_munmap wrappersEmil Velikov2014-09-281-2/+2
* freedreno: support either kgsl or msmRob Clark2013-08-281-0/+224