aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* *-symbol-check: Don't hard-code nm executableHeiko Becker2018-02-232-1/+2
* always define HAVE_VALGRINDEric Engestrom2018-01-291-1/+1
* always define HAVE_FREEDRENO_KGSLEric Engestrom2018-01-292-2/+2
* freedreno: clamp priority based on # of ringsRob Clark2018-01-262-12/+18
* meson: set proper pkg-config version for libdrm_freedrenoDylan Baker2018-01-251-1/+1
* Add meson build systemDylan Baker2018-01-121-0/+76
* freedreno: add the API fd_pipe_new2 to the symbol testEmil Velikov2017-11-071-0/+1
* freedreno: submit-queue context priorityRob Clark2017-11-048-7/+68
* freedreno: sync uapi header (driver version 1.3.0)Rob Clark2017-11-041-6/+34
* freedreno/kgsl: fix pointer-to-int castEric Engestrom2017-09-151-1/+1
* freedreno: prevent deadlock in error pathEric Engestrom2017-08-071-0/+1
* freedreno/msm: remove dead error pathEric Engestrom2017-08-071-6/+2
* freedreno: remove dead error pathEric Engestrom2017-08-071-7/+3
* freedreno: fix double-free on exitRob Clark2017-04-151-3/+3
* freedreno: fix device close issuesRob Clark2017-03-231-1/+2
* freedreno: valgrind supportRob Clark2017-03-236-2/+75
* freedreno: fix potential use-after-free on a5xx+Rob Clark2017-03-211-1/+6
* android: introduce Android.common.mk to reduce boilerplateEmil Velikov2017-01-271-5/+2
* android: remove LOCAL_MODULE_TAGS := optional tagEmil Velikov2017-01-271-1/+0
* freedreno: 64bit supportRob Clark2016-11-267-4/+49
* freedreno: Add fd_ringbuffer_flush2 to symbol check.Matt Turner2016-11-141-0/+1
* freedreno: add fence fd supportRob Clark2016-11-056-6/+36
* freedreno: sync uapi headerRob Clark2016-11-052-2/+22
* automake: Don't include Android Makefiles in the release tarballAndreas Boll2016-07-231-1/+1
* freedreno: fix warningsRob Clark2016-07-211-2/+2
* freedreno: fix android build breakRob Clark2016-07-211-2/+2
* freedreno: fix distcheck errorsRob Clark2016-07-211-0/+4
* freedreno: move legacy kgsl related READMERob Clark2016-07-201-0/+10
* freedreno/msm: use hashtable to track bo idxRob Clark2016-07-202-23/+31
* freedreno: support growable cmdstream buffersRob Clark2016-07-205-36/+166
* freedreno/msm: split out dump_submit() helperRob Clark2016-07-201-18/+24
* freedreno/msm: split out cmd buffer tracking from ringRob Clark2016-07-201-45/+83
* freedreno/msm: drop return from get_cmd()Rob Clark2016-07-201-20/+16
* freedreno/msm: use private bo-cache for ringbuffer bo'sRob Clark2016-07-203-2/+39
* freedreno: fix potential leak at freeRob Clark2016-07-202-6/+7
* freedreno: ocdRob Clark2016-07-202-7/+5
* freedreno: support either coarse or fine-grained bucket sizesRob Clark2016-07-203-7/+14
* freedreno: expose kernel driver versionRob Clark2016-07-204-2/+12
* freedreno: fix potential fd leak in error pathRob Clark2016-07-201-1/+4
* freedreno: add madvise supportRob Clark2016-07-205-0/+55
* freedreno: sync uapiRob Clark2016-07-201-39/+70
* freedreno: move bo-cache to it's own fileRob Clark2016-07-204-178/+209
* freedreno: refactor bo-cache APIRob Clark2016-07-203-33/+58
* freedreno: split out fd_bo_cacheRob Clark2016-07-203-34/+37
* freedreno: add simpler ring-relocRob Clark2016-07-203-7/+28
* freedreno: rework internal ring->emit_reloc_ring()Rob Clark2016-07-204-18/+23
* Android: strip out header files from sources listRob Herring2016-07-061-1/+1
* freedreno/msm: fix memory leak on ringbuffer freeRob Clark2016-06-131-0/+5
* freedreno: add dummy fd_bo_from_fbdev implementation when KGSL is disabledNicolas Dechesne2016-04-211-0/+7
* freedreno: Fix spelling mistakesEric Engestrom2016-04-072-3/+3