aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* freedreno: add chip-id propertyRob Clark2014-06-184-0/+10
* freedreno: sync kernel headerRob Clark2014-06-181-0/+12
* freedreno: add missing fxn prototypeRob Clark2014-04-251-0/+2
* freedreno: zero out unused fieldRob Clark2014-03-191-0/+1
* freedreno: do not leak drmVersionEmil Velikov2014-03-161-0/+1
* freedreno/kgsl: don't even bother trying CREATE_FDRob Clark2014-03-051-12/+4
* freedreno: fix null ptr in error pathRob Clark2014-03-051-1/+2
* freedreno: simplify device creationRob Clark2014-03-052-27/+1
* freedreno: some msm-ring reset/flush fixesRob Clark2014-02-193-9/+35
* freedreno: fix licenseRob Clark2014-01-311-9/+16
* freedreno: add fd_device_new_dup()Rob Clark2014-01-123-0/+15
* freedreno: allow IB to different ringbufferRob Clark2014-01-073-14/+45
* freedreno/kgsl: fix crash introduced w/ bo-cacheRob Clark2014-01-071-0/+7
* freedreno: add bo cacheRob Clark2013-12-134-13/+235
* freedreno: add missing NOSYNC flagRob Clark2013-09-111-2/+2
* freedreno: set automake options to include subdir-objectsEmil Velikov2013-08-301-0/+2
* freedreno: use local drm.h over the system oneEmil Velikov2013-08-302-2/+2
* freedreno: add support for msm drmRob Clark2013-08-289-1/+951
* freedreno: support either kgsl or msmRob Clark2013-08-2815-603/+1103
* freedreno: also remove from name table on bo deleteRob Clark2013-05-171-0/+2
* freedreno: add some assertsRob Clark2013-05-151-1/+6
* freedreno: add handle and name trackingRob Clark2013-05-154-7/+133
* freedreno: add synchronization between mesa and ddxRob Clark2013-04-254-4/+101
* freedreno: add gpu-id propertyRob Clark2013-04-222-0/+4
* freedreno: add shifted relocRob Clark2013-04-132-0/+14
* makefiles: Add missing headers.Maarten Lankhorst2013-03-271-1/+9
* freedreno: add freedreno DRMRob Clark2013-02-1413-0/+1992