aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* headers: sync drm_sarea.h with airlied/drm-nextEric Engestrom2017-06-031-0/+8
* headers: sync drm_fourcc.h with airlied/drm-nextEric Engestrom2017-06-031-0/+126
* amdgpu/drm: add AMDGPU_HW_IP_VCN_ENCLeo Liu2017-05-231-1/+2
* amdgpu/drm: add AMDGPU_HW_IP_VCN_DECLeo Liu2017-05-231-1/+2
* amdgpu: add raven family idHawking Zhang2017-05-231-0/+1
* Headers: Sync drm{,_mode}.h with the kernelDaniel Stone2017-04-062-15/+33
* headers: the uint*_t vs. __u* discrepancy in amdgpu_drm is fixedNicolai Hähnle2017-04-031-4/+0
* headers: sync amdgpu_drm.h from airlied/drm-nextNicolai Hähnle2017-04-031-1/+55
* amdgpu_drm: add AMDGPU_HW_IP_UVD_ENCLeo Liu2017-03-271-1/+2
* amdgpu: update amdgpu_drm.h for Vega10Marek Olšák2017-03-271-2/+8
* amdgpu: sync amdgpu_drm.h with kernel 4.11-rc2Marek Olšák2017-03-271-145/+251
* headers: add explicit note against local changes in the READMEEmil Velikov2017-02-131-0/+2
* Import uapi/i915_drm.h from v4.10-rc5-950-g152d5750dda9Chris Wilson2017-01-271-10/+266
* vc4: Add new GETPARAMs that have been merged to drm-next.Eric Anholt2016-11-281-0/+2
* libdrm: random typo fixesGrazvydas Ignotas2016-11-221-1/+1
* headers: Add README fileEmil Velikov2016-11-141-0/+157
* headers: Sync drm{,_mode}.h with the kernelMichel Dänzer2016-10-132-3/+63
* intel: Export pooled EU and min no. of eus in a pool.Yang Rong2016-09-071-0/+2
* amdgpu: sync amdgpu_drm.h with the kernelMarek Olšák2016-09-051-16/+26
* radeon: sync radeon_drm.h with the kernelMarek Olšák2016-09-051-9/+42
* amdgpu: expose the AMDGPU_GEM_CREATE_VRAM_CLEARED flagFlora Cui2016-09-021-0/+2
* virtgpu: Update kernel headerAndreas Boll2016-07-231-51/+58
* vc4: Update kernel headers for getparam addition.Eric Anholt2016-07-151-0/+21
* headers: Update drm.hDaniel Vetter2016-04-121-26/+41
* headers: Update drm_mode.hDaniel Vetter2016-04-121-51/+119
* headers: Update drm_fourcc.hDaniel Vetter2016-04-121-4/+13
* headers: Update drm_sarea.hDaniel Vetter2016-04-121-0/+2
* headers: Update drm_i915.hDaniel Vetter2016-04-121-8/+35
* headers: Remove _DRM_GEMDaniel Vetter2016-04-121-1/+0
* tegra: Sync with Linux kernel UAPI headerThierry Reding2016-04-071-1/+2
* vmwgfx: update uapiThomas Hellstrom2016-02-241-158/+634
* vc4: Add the DRM header file.Eric Anholt2016-02-031-0/+279
* nouveau: import and install a selection of nvif headers from the kernelBen Skeggs2015-12-211-0/+1
* intel: Update i915_drm.hKristian Høgsberg Kristensen2015-12-141-10/+49
* libdrm: Use userspace compatible type in fourcc_mod_code macroTvrtko Ursulin2015-11-051-1/+1
* drm: add virtgpu_drm.hDave Airlie2015-10-201-0/+167
* libdrm: Add framebuffer modifiers uapiTvrtko Ursulin2015-09-093-1/+104
* libdrm/amdgpu: Fixed drm.h include.Alexandr Akulich2015-08-051-1/+1
* amdgpu: add VCE harvesting instance queryLeo Liu2015-08-051-0/+2
* amdgpu: update to the latest kernel headerAlex Deucher2015-08-051-44/+91
* amdgpu: cleanup VA IOCTL handlingChristian König2015-08-051-16/+2
* amdgpu: merge amdgpu_drm.h from kernelJammy Zhou2015-08-051-10/+7
* amdgpu: remove bo_handle from amdgpu_cs_ib_info, IBs should be in buffer listMarek Olšák2015-08-051-5/+1
* amdgpu: add ib_start_alignment and ib_size_alignment for interface queryKen Wang2015-08-051-0/+4
* amdgpu: add ce_ram_size for interface queryKen Wang2015-08-051-0/+2
* amdgpu: add vram_type and vram_bit_width for interface queryKen Wang2015-08-051-0/+13
* amdgpu: add max_memory_clock for interface queryKen Wang2015-08-051-0/+1
* amdgpu: rename GEM_OP_SET_INITIAL_DOMAIN -> GEM_OP_SET_PLACEMENTMarek Olšák2015-08-051-2/+2
* amdgpu: stop checking flag masksChristian König2015-08-051-8/+0
* amdgpu: add new AMDGPU_TILING flagsMarek Olšák2015-08-051-18/+22