summaryrefslogtreecommitdiffstats
path: root/intel
Commit message (Expand)AuthorAgeFilesLines
* Fix debug info parameter errorJinguang Dong2017-04-111-1/+1
* intel: Do not use libpciaccess on AndroidTomasz Figa2016-02-032-7/+14
* Merge tag 'tags/libdrm-2.4.66' into masterSean Paul2016-02-0313-683/+722
|\
| * intel: Restore formatting of offsets in debug statementsMichał Winiarski2015-12-221-9/+14
| * intel: Add drm_intel_bo_set_softpin_offset to intel-symbol-checkKristian Høgsberg Kristensen2015-12-141-0/+1
| * intel: Add support for softpinMichał Winiarski2015-12-144-27/+169
| * intel: add drm_intel_bo_use_48b_address_range to symbol-check testMichel Thierry2015-12-141-0/+1
| * intel: 48b ppgtt support (EXEC_OBJECT_SUPPORTS_48B_ADDRESS flag)Michel Thierry2015-12-144-19/+95
| * intel: add the missing <strings.h> includeChih-Wei Huang2015-12-011-0/+1
| * intel: Cleanup SKL PCI ID definitions.Ben Widawsky2015-11-031-18/+22
| * intel: Add SKL GT4 PCI IDsBen Widawsky2015-11-031-4/+14
| * intel: ignore missing-field-initializers warningsEmil Velikov2015-09-041-0/+3
| * intel: introduce to_bo_gem() helperEmil Velikov2015-09-041-6/+9
| * intel: error out on has_error in exec2Emil Velikov2015-09-041-2/+5
| * intel: resolve shadowing warningsEmil Velikov2015-09-043-10/+6
| * intel: Serialize drmPrimeFDToHandle with struct_mutexRafał Sapała2015-08-211-7/+7
| * intel: wrap intel_bufmgr.h C code for C++ compilation/linkingTapani Pälli2015-08-101-0/+8
| * intel: Drop aub dumping functionalityKristian Høgsberg Kristensen2015-08-031-370/+5
| * Consistently check the fd valueEmil Velikov2015-07-161-1/+1
| * Set alignment value in drm_intel_add_validate_buffer()Anuj Phogat2015-07-061-2/+2
| * i965/gen9: Pass alignment as function parameter in drm_intel_gem_bo_alloc_int...Anuj Phogat2015-07-061-14/+21
| * intel: Add the Broxton PCI IDsDamien Lespiau2015-05-181-1/+10
| * intel: Leak the userptr test boTvrtko Ursulin2015-04-291-11/+28
| * drm: use c99 __func__ over __FUNCTION__Emil Velikov2015-04-281-12/+7
| * configure: request/set the compiler in C99 modeEmil Velikov2015-04-281-2/+0
| * drm: remove drm_public macroEmil Velikov2015-04-284-71/+71
| * drm: remove no longer needed VISIBILITY_CFLAGSEmil Velikov2015-04-281-1/+0
| * drm: rename libdrm{,_macros}.hEmil Velikov2015-04-287-7/+7
| * intel: add symbols testEmil Velikov2015-04-282-2/+92
| * intel: annotate the private symbolsEmil Velikov2015-04-282-12/+24
| * intel: remove unused mmFindBlockEmil Velikov2015-04-282-19/+0
| * intel: remove the drm_mm* symbol workaroundsEmil Velikov2015-04-281-10/+0
| * intel: Delay testing for userptr until first useChris Wilson2015-04-141-50/+66
| * android: remove explicit include to libpciaccessEmil Velikov2015-03-261-3/+0
| * autotools: remove ${srcdir} from the includesEmil Velikov2015-03-201-1/+0
| * android: remove LOCAL_COPY_HEADERS* variablesEmil Velikov2015-03-201-3/+0
| * android: remove ${srcdir} from the includesEmil Velikov2015-03-201-1/+0
| * android: simplify LOCAL_C_INCLUDESEmil Velikov2015-03-201-2/+0
| * android: correcly set LOCAL_EXPORT_C_INCLUDE_DIRSEmil Velikov2015-03-201-2/+1
| * intel: Export total subslice and EU countsJeff McGee2015-03-182-0/+34
| * Revert "intel: Fix documentation for drm_intel_gem_bo_wait()"Daniel Vetter2015-03-061-7/+8
| * intel: Fix documentation for drm_intel_gem_bo_wait()Kristian Høgsberg2015-03-021-5/+7
| * android: remove duplicate libdrm in LOCAL_SHARED_LIBRARIESChih-Wei Huang2015-02-231-2/+0
| * intel: Unconditionally clear ioctl structsDaniel Vetter2015-02-111-34/+34
| * intel: Only define variable when it's used.Thomas Klausner2015-01-261-1/+4
* | Remove headers from LOCAL_SRC_FILESDan Willemsen2016-01-251-7/+1
* | Remove LOCAL_COPY_HEADERSColin Cross2015-12-211-3/+0
|/
* intel: Fix GTT entry setup for aub dumpZhenyu Wang2015-01-161-1/+2
* intel: Avoid overcounting fences when emitting self-referential relocsChris Wilson2014-11-211-6/+9
* intel: Fix SIGSEGV in libdrm for heigth = 0 and width = 0Thomas Meyer2014-11-201-3/+4