aboutsummaryrefslogtreecommitdiffstats
path: root/intel
Commit message (Expand)AuthorAgeFilesLines
* Remove headers from LOCAL_SRC_FILESDan Willemsen2016-01-251-7/+1
* Remove LOCAL_COPY_HEADERSColin Cross2015-12-211-3/+0
* intel: Fix GTT entry setup for aub dumpZhenyu Wang2015-01-161-1/+2
* intel: Avoid overcounting fences when emitting self-referential relocsChris Wilson2014-11-211-6/+9
* intel: Fix SIGSEGV in libdrm for heigth = 0 and width = 0Thomas Meyer2014-11-201-3/+4
* intel/skl: add gen9 to the CS decoding initDamien Lespiau2014-09-301-1/+3
* intel/skl: Add gen9 to the buffer manager initDamien Lespiau2014-09-301-0/+2
* intel/skl: Add SKL PCI idsDamien Lespiau2014-09-301-1/+42
* intel: use drm_mmap/drm_munmap wrappersEmil Velikov2014-09-282-10/+9
* automake: pick up all files for distribution.Emil Velikov2014-09-281-1/+2
* intel: Don't leak the test page in an has_userptr() error pathDamien Lespiau2014-09-191-3/+2
* intel: Adding locks for drm objects synchronization.Rafal Sapala2014-09-191-4/+24
* intel: Add support for userptr objectsTvrtko Ursulin2014-09-174-1/+193
* intel: make drm_intel_gem_bo_get_reloc_count() thread safeLionel Landwerlin2014-09-151-0/+7
* intel: make bo_unreference() thread safeLionel Landwerlin2014-09-151-3/+8
* intel: make bufmgr_gem shareable from different APILionel Landwerlin2014-09-151-5/+58
* libdrm,intel: rework android header handlingEmil Velikov2014-09-011-1/+6
* libdrm,intel: Add Android buildEmil Velikov2014-09-011-0/+50
* libdrm, freedreno, intel, nouveau, radeon: add Makefile.sourcesEmil Velikov2014-09-012-12/+18
* all: include config.h only when available and use its definesEmil Velikov2014-09-011-2/+3
* intel: Use symbol visibility.Maarten Lankhorst2014-08-045-83/+114
* intel/chv: Add Cherryview PCI IDsVille Syrjälä2014-04-291-1/+11
* intel: Fix some format stringsThierry Reding2014-04-171-10/+10
* Mark functions printf-like where possibleThierry Reding2014-04-171-5/+2
* intel: Create a new drm_intel_bo offset64 field.Kenneth Graunke2014-01-202-9/+19
* intel: Track whether a buffer is idle to avoid trips to the kernel.Eric Anholt2014-01-201-1/+22
* intel: Handle malloc fails in context createBen Widawsky2014-01-101-1/+5
* intel: squash unused variable 'bo_gem'Ben Widawsky2014-01-101-0/+2
* intel/test_decode: Allow gen8 to be infered from the batch filenamesDamien Lespiau2013-12-131-0/+1
* intel: Track known prime buffers for re-useKeith Packard2013-11-261-7/+43
* intel: Use memset instead of VG_CLEARIan Romanick2013-11-201-1/+1
* intel: Add support for GPU reset status query ioctlIan Romanick2013-11-152-0/+39
* Revert "intel: Add support for GPU reset status query ioctl"Dave Airlie2013-11-082-39/+0
* intel: Add support for GPU reset status query ioctlIan Romanick2013-11-072-0/+39
* intel/bdw: Update MI_BATCH_BUFFER_START for aub dumpsDamien Lespiau2013-11-071-2/+8
* intel/bdw/aub: Update AUB trace block writes for 48-bit addressing.Kenneth Graunke2013-11-071-3/+9
* intel/bdw: Add gen8 to the decode initDamien Lespiau2013-11-071-1/+3
* intel/bdw: Handle gen8 bufmgr_initBen Widawsky2013-11-071-0/+2
* intel/bdw: Add broadwell chipset IDsBen Widawsky2013-11-071-1/+21
* intel: Add MI_LOAD_REGISTER_MEM to intel_decode.c.Kenneth Graunke2013-10-291-0/+1
* intel: Add the Gen6+ version of MI_REPORT_PERF_COUNT to intel_decode.c.Kenneth Graunke2013-10-291-0/+1
* intel: Set bo size from lseek if kernel supports itKristian Høgsberg2013-10-101-1/+11
* intel: Update package name and description in libdrm_intel.pcEmil Velikov2013-08-301-2/+2
* intel: silence valgrind warnings for unsynchronized mapsChia-I Wu2013-07-161-0/+7
* intel/aub: Implement a way to specify the output .aub filenameDamien Lespiau2013-06-102-1/+28
* intel/aub: Return early if we disable aub dumpsDamien Lespiau2013-06-101-0/+1
* intel/aub: Sync the AUB defines with mesa'sDamien Lespiau2013-06-101-23/+53
* intel: Adding more reserved PCI IDs for Haswell.Rodrigo Vivi2013-06-051-3/+51
* intel: Fix Haswell GT3 names.Rodrigo Vivi2013-06-051-26/+27
* intel: Add support for VEBOX ring (v2)Xiang, Haihao2013-04-271-0/+9