aboutsummaryrefslogtreecommitdiffstats
path: root/libdrm
Commit message (Expand)AuthorAgeFilesLines
* Add DragonFly BSD support for device creationHasso Tepper2008-04-071-1/+1
* drm/ttm: add ioctl to get back memory managed area sizedDave Airlie2008-03-052-0/+16
* Don't shortcut the info syscall for drmBOBusy on nonshareable objects.Eric Anholt2008-03-041-14/+9
* Rename inappropriately named 'mask' fields to 'proposed_flags' instead.Keith Packard2007-12-212-4/+4
* Fill fence sequence after emit ioctl.Ben Skeggs2007-11-041-0/+1
* User buffer support.Thomas Hellstrom2007-11-021-3/+3
* Return fence errors.Thomas Hellstrom2007-11-021-39/+59
* Minor libdrm fixes.Thomas Hellstrom2007-10-262-6/+4
* Tighten permissions on some buffer manager ioctls.Thomas Hellstrom2007-10-251-0/+3
* Buffer manager:Thomas Hellstrom2007-10-251-0/+24
* Setstatus header.Thomas Hellstrom2007-10-222-0/+6
* Get the lock flags right in libdrm.Thomas Hellstrom2007-10-211-1/+1
* Remove the need for the hardware lock in the buffer manager.Thomas Hellstrom2007-10-212-5/+6
* Simple replacement for hardware lock in some cases.Thomas Hellstrom2007-10-201-2/+9
* No fence_class argument on drmBOSetStatus since it's notThomas Hellstrom2007-10-191-2/+1
* Remove the op ioctl, and replace it with a setuser ioctl.Thomas Hellstrom2007-10-171-45/+20
* Revert "Replace NO_MOVE/NO_EVICT flags to buffer objects with an ioctl to set...Thomas Hellstrom2007-10-172-25/+1
* drm: drop drm bo list handling codeDave Airlie2007-10-162-351/+0
* drm: rename drmBOUnReference to drmBOUnreference for consistencyDave Airlie2007-10-162-2/+2
* Drop destroy ioctls for fences and buffer objects.Kristian Høgsberg2007-10-162-34/+0
* Take bo type argument out of the ioctl interface.Kristian Høgsberg2007-10-162-21/+6
* Eliminate support for fake buffers.[utf-8] Kristian Høgsberg2007-10-161-6/+3
* drm: use fence_class as name instead of classDave Airlie2007-09-252-17/+21
* Fix mapCount refcounting on unmap, even though the value is unused.Eric Anholt2007-09-211-0/+1
* Replace NO_MOVE/NO_EVICT flags to buffer objects with an ioctl to set pinning.Eric Anholt2007-07-262-1/+25
* drm: remove drm_u64_t, replace with uint64_t everwhereDave Airlie2007-07-176-14/+11
* Merge branch 'master' into cleanupDave Airlie2007-07-102-308/+382
|\
| * Fix drmMMUnlock / drmMMLock return values.Thomas Hellstrom2007-06-131-2/+4
| * reformatting, clean-upsBrian2007-05-291-27/+31
| * Clean-ups and reformatting.Brian2007-05-291-289/+353
| * Revert "drm/ttm: cleanup mm_ioctl ioctls to be separate ioctls."Dave Airlie2007-05-251-15/+18
| * Revert "drm/ttm: cleanup most of fence ioctl split out"Dave Airlie2007-05-251-17/+18
| * drm/ttm: cleanup most of fence ioctl split outDave Airlie2007-05-251-18/+17
| * drm/ttm: cleanup mm_ioctl ioctls to be separate ioctls.Dave Airlie2007-05-251-18/+15
| * libdrm: fix typo on ttm fence interfaceDave Airlie2007-05-081-1/+1
* | Try to make buffer object / fence object ioctl args 64-bit safe.Thomas Hellstrom2007-06-122-22/+34
* | drm/ttm: ioctl cleanup for buffer object - user side onlyDave Airlie2007-05-082-121/+66
* | drm/ttm: cleanup most of fence ioctl split outDave Airlie2007-05-051-18/+17
* | drm/ttm: cleanup mm_ioctl ioctls to be separate ioctls.Dave Airlie2007-05-051-18/+15
|/
* Fix buffer object list freeing.Thomas Hellstrom2007-05-021-1/+1
* libdrm: remove HAVE_XORG_CONFIG_H and XFree86LOADER ifdef's.George Sapountzis2007-04-265-55/+11
* Require the hardware lock for buffer creationThomas Hellstrom2007-04-161-7/+7
* Merge branch 'i915-pageflip'Michel Dänzer2007-03-091-0/+1
|\
| * Add DRM_VBLANK_FLIP.Michel Dänzer2007-02-221-0/+1
* | drm: remove unnecessary NULL checks, and fix some indents..Jakob Bornecrantz2007-02-241-6/+6
|/
* Simple fence object sample driver for via, based on idling the GPU.Thomas Hellstrom2007-02-161-1/+2
* Initial support for fence object classes.Thomas Hellstrom2007-02-151-2/+3
* libdrm: add drmOpenOnce + drmCloseOnce to libdrmDave Airlie2006-11-082-0/+64
* libdrm: add support for server side functionality in libdrmDave Airlie2006-11-073-84/+104
* Minor bugfix, indentation and removal of unnused variables.Thomas Hellstrom2006-10-291-11/+9