aboutsummaryrefslogtreecommitdiffstats
path: root/libkms
Commit message (Expand)AuthorAgeFilesLines
* meson,configure: always define HAVE_{INTEL,VMWGFX,NOUVEAU,EXYNOS,VC4,RADEON}Eric Engestrom2018-01-291-5/+5
* Add meson build systemDylan Baker2018-01-121-0/+74
* exynos: change the license to X11/MITInki Dae2017-11-071-4/+18
* android: introduce Android.common.mk to reduce boilerplateEmil Velikov2017-01-271-3/+2
* android: remove LOCAL_MODULE_TAGS := optional tagEmil Velikov2017-01-271-1/+0
* libkms/exynos: fix memory leak in error pathSeung-Woo Kim2016-12-141-1/+2
* kms: remove commented out libudev codeEmil Velikov2016-12-052-98/+0
* automake: Don't include Android Makefiles in the release tarballAndreas Boll2016-07-231-1/+1
* pull in sys/sysmacros.h when availableMike Frysinger2016-07-061-1/+4
* Android: strip out header files from sources listRob Herring2016-07-061-1/+1
* android: add virgl to be a valid driverChih-Wei Huang2016-02-251-0/+2
* libkms: add libdrm to Requires.privateEmil Velikov2016-02-041-0/+1
* libkms: use static const for good measureEmil Velikov2015-09-041-1/+1
* remove usage of 'c_plusplus' preprocessor macroTapani Pälli2015-08-101-2/+2
* include <sys/types.h> & <sys/mkdev.h> directly for major() and minor()Alan Coopersmith2015-07-131-0/+4
* drm: rename libdrm{,_macros}.hEmil Velikov2015-04-289-9/+9
* libkms: add symbols testEmil Velikov2015-04-282-1/+27
* libkms: annotate private symbolsEmil Velikov2015-04-289-15/+23
* android: add the missing tag "optional" to libkmsEmil Velikov2015-03-201-0/+1
* android: remove LOCAL_COPY_HEADERS* variablesEmil Velikov2015-03-201-3/+0
* android: simplify LOCAL_C_INCLUDESEmil Velikov2015-03-201-2/+0
* android: correcly set LOCAL_EXPORT_C_INCLUDE_DIRSEmil Velikov2015-03-201-0/+2
* exynos: Don't use DRM_EXYNOS_GEM_{MAP_OFFSET/MMAP} ioctlsHyungwon Hwang2015-02-021-3/+4
* libkms: use drm_mmap/drm_munmap wrappersEmil Velikov2014-09-285-18/+16
* automake: pick up all files for distribution.Emil Velikov2014-09-281-1/+1
* libkms: add Android buildEmil Velikov2014-09-281-0/+53
* libkms: move sources lists to makefile.sourcesEmil Velikov2014-09-282-11/+32
* libkms: build the intel backend only when neededEmil Velikov2014-09-282-6/+15
* libkms: remove explicit define _FILE_OFFSET_BITS 64Emil Velikov2014-09-016-6/+0
* all: include config.h only when available and use its definesEmil Velikov2014-09-018-6/+22
* tests/kmstest: support exynosHyungwon Hwang2014-01-124-0/+218
* kms: Return a negative error code in kms_bo_create()Laurent Pinchart2013-04-181-1/+1
* kms: Make libkms.h usable in C++Laurent Pinchart2013-04-181-0/+8
* libkms: return -EINVAL on fstat errorMaxime Villard2013-01-021-1/+1
* libkms: fix memory leak in error pathMaxime Villard2013-01-022-0/+2
* libkms: link against libdrmMarcin Slusarz2012-09-071-1/+1
* libkms: All current BO_TYPE are 32bppChris Wilson2011-05-141-1/+2
* libkms: add dumb supportDave Airlie2011-03-034-0/+226
* libkms/radeon: Add backendnobled2011-02-174-0/+252
* libkms: Fix include pathsDaniel Stone2010-06-011-1/+2
* libkms/nouveau: Add supportMarcin Kościelnicki2010-02-274-0/+230
* libkms/intel: Throw out unused intel_bo fields.Marcin Kościelnicki2010-02-271-2/+0
* libkms: Use a standard version numberJakob Bornecrantz2010-02-181-1/+1
* libkms: Add missing include file to libkms sourceJakob Bornecrantz2010-02-181-0/+1
* libkms: Rework interface to not duplicate fields from kms and make formats ex...Jakob Bornecrantz2010-01-284-68/+30
* libkms: Fix return value in vmwgfx_bo_createJakob Bornecrantz2010-01-221-1/+1
* libkms: Fix multiple map unmap in vmwgfx and add comment in intelJakob Bornecrantz2010-01-152-10/+15
* libkms: Use sysfs instead of udev to find driverJakob Bornecrantz2010-01-124-31/+135
* libkms/intel: Don't fail to create bo if we fail to tileJakob Bornecrantz2010-01-081-4/+6
* libkms: Add intel backendJakob Bornecrantz2010-01-074-0/+260