aboutsummaryrefslogtreecommitdiffstats
path: root/libkms
Commit message (Expand)AuthorAgeFilesLines
...
* libkms: Fix include pathsDaniel Stone2010-06-011-1/+2
* libkms/nouveau: Add supportMarcin Koƛcielnicki2010-02-274-0/+230
* libkms/intel: Throw out unused intel_bo fields.Marcin Koƛcielnicki2010-02-271-2/+0
* libkms: Use a standard version numberJakob Bornecrantz2010-02-181-1/+1
* libkms: Add missing include file to libkms sourceJakob Bornecrantz2010-02-181-0/+1
* libkms: Rework interface to not duplicate fields from kms and make formats ex...Jakob Bornecrantz2010-01-284-68/+30
* libkms: Fix return value in vmwgfx_bo_createJakob Bornecrantz2010-01-221-1/+1
* libkms: Fix multiple map unmap in vmwgfx and add comment in intelJakob Bornecrantz2010-01-152-10/+15
* libkms: Use sysfs instead of udev to find driverJakob Bornecrantz2010-01-124-31/+135
* libkms/intel: Don't fail to create bo if we fail to tileJakob Bornecrantz2010-01-081-4/+6
* libkms: Add intel backendJakob Bornecrantz2010-01-074-0/+260
* libkms: Pick driver backend via pci id that we get from udevJakob Bornecrantz2010-01-074-5/+118
* libkms: Make vmwgfx optionalJakob Bornecrantz2010-01-052-2/+10
* libkms: Remove duped vmwgfx_drm.h headerJakob Bornecrantz2010-01-051-574/+0
* vmwgfx: Fetch the latest headerJakob Bornecrantz2009-12-141-17/+150
* libkms: Change destroy api a bitJakob Bornecrantz2009-12-042-6/+20
* libkms: Add libkmsJakob Bornecrantz2009-12-047-0/+957