aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* libdrm: add mode setting filesJesse Barnes2008-12-171-0/+1
* Revert "Merge branch 'modesetting-gem'"Jesse Barnes2008-12-10154-49716/+3724
* Merge branch 'modesetting-gem' of ssh://git.freedesktop.org/git/mesa/drm into...Jesse Barnes2008-11-191-1/+1
|\
| * Revert "gem: protect idr_pre with the spinlock"Jerome Glisse2008-11-171-3/+5
| * gem: protect idr_pre with the spinlockJerome Glisse2008-11-161-5/+3
| * drm/bo: fix stupid lock imbalanceDave Airlie2008-11-141-1/+1
* | Merge branch 'master' into modesetting-gemJesse Barnes2008-11-133-4/+29
|\ \ | |/ |/|
| * nouveau: compat fix for set_page_locked().Pekka Paalanen2008-11-022-4/+13
| * nv50: symlink nv50_grctx.h to linux-core...Ben Skeggs2008-10-271-0/+1
| * drm: missing init_mm symbol, compatibility fixPekka Paalanen2008-10-271-0/+15
* | mode: Minor reodering and renamingJakob Bornecrantz2008-11-121-3/+3
* | mode: Remove hotplug support from ioctl interfaceJakob Bornecrantz2008-11-123-64/+0
* | radeon+libdrm-radeon: change relocation informationsJerome Glisse2008-11-121-2/+2
* | radeon: add gart useable size to report to userspaceDave Airlie2008-11-091-1/+6
* | radeon: upgrade atom headersDave Airlie2008-11-092-139/+700
* | radeon: fix fence race condition hopefullyDave Airlie2008-11-091-6/+7
* | drm/radeon: add dpms connector functionsDave Airlie2008-11-094-1/+49
* | radeon: avivo cursors are across the full surface.Dave Airlie2008-11-091-0/+4
* | modesetting: set the crtc x,y after the mode base changeDave Airlie2008-11-091-0/+2
* | drm/radeon: add uncached allocator to drm ttm code.Dave Airlie2008-11-096-10/+178
* | radeon: fixup vram visible calculation to take a/c pinned objects for nowDave Airlie2008-11-092-0/+8
* | radeon: lib radeon add bo & cs gem backendJerome Glisse2008-11-051-1/+2
* | radeon: make build againDave Airlie2008-11-021-1/+1
* | radeon: fix ROP values for the paint ROPDave Airlie2008-11-021-1/+2
* | radeon: add mtrr support for VRAM aperture.Dave Airlie2008-11-021-0/+6
* | radeon: add more HDMI bitsDave Airlie2008-11-021-1/+3
* | radeon: set dma bufs bo type to a kernel typeDave Airlie2008-11-021-1/+1
* | radeon: enable DVI-D + HDMI connectors.Dave Airlie2008-11-021-2/+4
* | radeon: add more debuggingDave Airlie2008-11-021-2/+5
* | radeon: overhaul ring interactionsDave Airlie2008-11-023-5/+11
* | radeon: fix race in sysfsDave Airlie2008-11-021-1/+5
* | radeon: add proc debugging for interrupts/ringDave Airlie2008-11-023-1/+146
* | radeon: only enable dynclks if asked forDave Airlie2008-11-021-1/+1
* | radeon: add wait rendering APIDave Airlie2008-11-021-3/+22
* | radeon: remove unused gem indirect ioctlDave Airlie2008-11-021-75/+0
* | radeon: fix some warningsDave Airlie2008-11-021-9/+3
* | radeon: fix free after refcountDave Airlie2008-11-022-1/+6
* | radeon: CS2 make it all work with new relocs styleDave Airlie2008-11-021-5/+42
* | radeon: make new CS2 command submission interface port older interface to thisDave Airlie2008-11-021-13/+12
* | radeon/drm: fixup ref counting in on fb objsDave Airlie2008-11-029-24/+26
* | radeon: add r423 bits to modesettingDave Airlie2008-11-022-0/+5
* | radeon: pull bus master enable into its own functionDave Airlie2008-11-021-5/+1
* | radeon: fix accessible VRAM sizingDave Airlie2008-11-021-0/+3
* | radeon: fix some warningsDave Airlie2008-11-023-8/+5
* | radeon: workaround failure to parse some rs48x edidDave Airlie2008-11-021-2/+6
* | mode: Try to settle on a standard for struct fieldsJakob Bornecrantz2008-10-241-2/+2
* | radeon: add initial agp support.Dave Airlie2008-10-151-0/+5
* | radeon: fixup interrupt suspend/resumeDave Airlie2008-10-151-1/+8
* | radeon: fixup suspend/resume bus master enableDave Airlie2008-10-151-5/+9
* | radeon: re-enable hw blits for copying from VRAMDave Airlie2008-10-151-3/+0