aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Move mmfs ioctls into the DRM. Untested.Eric Anholt2008-04-295-2/+414
* Rename drm_mm.c and its fuctions to drm_memrange.Eric Anholt2008-04-2812-103/+108
* Add mmap ioctl to mmfs.Eric Anholt2008-04-231-0/+43
* Add pread/pwrite ioctls to mmfs.Eric Anholt2008-04-232-9/+111
* Move mmfs.h userland interface to shared-core.Eric Anholt2008-04-232-176/+66
* Initial add of mmfs module.Eric Anholt2008-04-234-2/+479
* Clarify that drm_agp_ttm_backend is associated with a drm_ttm.Eric Anholt2008-04-231-1/+6
* linux-core Makefile: add GIT_REVISIONPekka Paalanen2008-04-222-0/+9
* Fix buffer object map wait error.Thomas Hellstrom2008-04-141-2/+5
* Fix buffer object creation validation.Thomas Hellstrom2008-04-142-8/+9
* Unlock the BO mutex while waiting for idle, unmapped, unfenced.Thomas Hellstrom2008-04-145-278/+271
* Fix up buffer manager locking.Thomas Hellstrom2008-04-146-21/+41
* Save and restore dsparb and d_state regsKeith Packard2008-04-111-0/+7
* Missing KERNEL_VERSION macroPatrice Mandin2008-04-071-2/+2
* nouveau: enable accelerated move to sysmemBen Skeggs2008-04-061-14/+6
* nouveau: enable m2mf for tt<->vram moves, fix fence_pollBen Skeggs2008-04-062-4/+2
* Place highmem pages last in the ttm page array.Thomas Hellstrom2008-04-062-3/+11
* Use clflush() when available for cache flushing.Thomas Hellstrom2008-04-062-3/+38
* [I915] Fix VRAM eviction.Thomas Hellstrom2008-04-061-2/+2
* Fix emergency allocation accounting.Thomas Hellstrom2008-04-061-19/+23
* Initialize the fence::error member.Thomas Hellstrom2008-03-301-0/+2
* [i915] Report buffer state _after_ fence submission to user-space.Thomas Hellstrom2008-03-303-6/+11
* Don't call fence::poll during irq if there are no waiters.Thomas Hellström2008-03-301-1/+3
* nouveau: silence warningBen Skeggs2008-03-232-1/+7
* Evict cached_mapped relocatee before applying reloc.Thomas Hellstrom2008-03-171-0/+6
* drm/pcigart: fix the pci gart to use the drm_pci wrapper.Dave Airlie2008-03-164-82/+28
* [via] Allow a little larger stride for SG DMA DownloadFromScreen.Thomas Hellstrom2008-03-161-1/+1
* ati: fix rs690 igp gart by allocating the page table in 32-bit memoryDave Airlie2008-03-161-1/+1
* drm: this u32 should be a dma_addr_tDave Airlie2008-03-151-1/+2
* fix build problemsAlan Hourihane2008-03-131-2/+2
* drm: Fix race that can lockup the kernelMike Isely2008-03-132-17/+25
* Merge branch 'intel-post-reloc'Thomas Hellstrom2008-03-124-4/+914
|\
| * Working revision.Thomas Hellstrom2008-02-291-100/+128
| * More post-ioctl work.Thomas Hellstrom2008-02-293-84/+315
| * Initial commit.Thomas Hellstrom2008-02-281-0/+653
| * Add a compat kmap_atomic_prot_pfn to do quick kernel map / unmaps ofThomas Hellstrom2008-02-284-0/+74
* | Bug # 14712Thomas Hellstrom2008-03-121-6/+6
* | Dont allow !sysadmin clients to alter the memory type ofThomas Hellstrom2008-03-121-0/+14
* | Fix for debug memory routinesAlan Hourihane2008-03-121-1/+6
* | Add error messageAlan Hourihane2008-03-121-1/+3
* | Add an emergency pinnable memory quota for root-only processes.Thomas Hellstrom2008-03-123-9/+53
* | Fix kernel crash when we hit OOM conditions.Thomas Hellstrom2008-03-121-1/+14
* | Avoid duplicate calls to drm_ttm_bind in some cases.Thomas Hellstrom2008-03-121-21/+20
* | Make sure other TTM memory types than TT is really unbound when evicted.Thomas Hellstrom2008-03-121-2/+1
* | remove unneeded load callDave Airlie2008-03-101-5/+0
* | flush_agp_mappings commitDave Airlie2008-03-061-0/+5
* | drm/bo: allow non-suser priv to add kernel BOs.Dave Airlie2008-03-051-1/+1
* | drm: Fix for non-coherent DMA PowerPCBenjamin Herrenschmidt2008-03-053-6/+30
* | ttm: make sure userspace can't destroy kernel create memory managersDave Airlie2008-03-052-12/+24
* | drm/ttm: add ioctl to get back memory managed area sizedDave Airlie2008-03-053-0/+41