summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* meson: drop unnecessary variableEric Engestrom2018-03-201-2/+1
* meson: move line to allow using `config` earlierEric Engestrom2018-03-201-2/+2
* meson: drop unneeded dependency to libudevEric Engestrom2018-03-201-7/+1
* meson,configure: include config.h automaticallyEric Engestrom2018-03-201-1/+1
* meson: replace `if(compiles) have=true` with `have=compiles`Eric Engestrom2018-03-201-3/+2
* meson,configure: always define UDEVEric Engestrom2018-03-201-1/+1
* meson,configure: always define HAVE_VISIBILITYEric Engestrom2018-03-201-4/+3
* meson,configure: always define HAVE_OPEN_MEMSTREAMEric Engestrom2018-03-201-3/+1
* meson: detect alloca.hEric Engestrom2018-03-141-1/+1
* meson: make it easy to add headers to checkEric Engestrom2018-03-141-6/+5
* meson: don't use compiler.has_headerDylan Baker2018-03-131-2/+2
* meson: use pkg-config to detect libatomic_opsEric Engestrom2018-03-091-1/+3
* bump version for releaseRob Clark2018-03-051-1/+1
* meson: add configuration summaryEric Engestrom2018-03-051-0/+17
* *-symbol-check: Don't hard-code nm executableHeiko Becker2018-02-231-0/+3
* meson/configure.ac: pthread-stubs not present on OpenBSDJonathan Gray2018-02-201-2/+1
* meson: do not use cairo/valgrind if disabledIgor Gnatenko2018-02-201-6/+18
* meson: bump the version numberMarek Olšák2018-02-171-1/+1
* meson: include headers in root directory in ext_libdrmDylan Baker2018-02-091-1/+1
* meson,configure: turn undefined preprocessor tokens warnings into errorsEric Engestrom2018-01-311-1/+1
* meson,configure: add warning when using undefined preprocessor tokensEric Engestrom2018-01-311-1/+1
* meson: cleanup whitespaceEric Engestrom2018-01-291-4/+4
* meson: sort HAVE_* definesEric Engestrom2018-01-291-4/+7
* always define HAVE_VALGRINDEric Engestrom2018-01-291-4/+1
* always define HAVE_CAIROEric Engestrom2018-01-291-3/+1
* always define HAVE_FREEDRENO_KGSLEric Engestrom2018-01-291-5/+3
* meson,configure: always define HAVE_{INTEL,VMWGFX,NOUVEAU,EXYNOS,VC4,RADEON}Eric Engestrom2018-01-291-3/+1
* meson,configure: remove unused HAVE_ETNAVIV defineEric Engestrom2018-01-291-1/+1
* meson,configure: remove unused HAVE_FREEDRENO defineEric Engestrom2018-01-291-1/+1
* meson,configure: remove unused HAVE_TEGRA defineEric Engestrom2018-01-291-1/+1
* meson,configure: remove unused HAVE_OMAP defineEric Engestrom2018-01-291-1/+1
* meson: add missing HAVE_RADEONEric Engestrom2018-01-291-1/+1
* meson: set the minimum version correctlyDylan Baker2018-01-251-1/+1
* Add meson build systemDylan Baker2018-01-121-0/+367