| Commit message (Expand) | Author | Age | Files | Lines |
* | *-symbol-check: Don't hard-code nm executable | Heiko Becker | 2018-02-23 | 1 | -0/+3 |
* | meson/configure.ac: pthread-stubs not present on OpenBSD | Jonathan Gray | 2018-02-20 | 1 | -2/+1 |
* | meson: do not use cairo/valgrind if disabled | Igor Gnatenko | 2018-02-20 | 1 | -6/+18 |
* | meson: bump the version number | Marek Olšák | 2018-02-17 | 1 | -1/+1 |
* | meson: include headers in root directory in ext_libdrm | Dylan Baker | 2018-02-09 | 1 | -1/+1 |
* | meson,configure: turn undefined preprocessor tokens warnings into errors | Eric Engestrom | 2018-01-31 | 1 | -1/+1 |
* | meson,configure: add warning when using undefined preprocessor tokens | Eric Engestrom | 2018-01-31 | 1 | -1/+1 |
* | meson: cleanup whitespace | Eric Engestrom | 2018-01-29 | 1 | -4/+4 |
* | meson: sort HAVE_* defines | Eric Engestrom | 2018-01-29 | 1 | -4/+7 |
* | always define HAVE_VALGRIND | Eric Engestrom | 2018-01-29 | 1 | -4/+1 |
* | always define HAVE_CAIRO | Eric Engestrom | 2018-01-29 | 1 | -3/+1 |
* | always define HAVE_FREEDRENO_KGSL | Eric Engestrom | 2018-01-29 | 1 | -5/+3 |
* | meson,configure: always define HAVE_{INTEL,VMWGFX,NOUVEAU,EXYNOS,VC4,RADEON} | Eric Engestrom | 2018-01-29 | 1 | -3/+1 |
* | meson,configure: remove unused HAVE_ETNAVIV define | Eric Engestrom | 2018-01-29 | 1 | -1/+1 |
* | meson,configure: remove unused HAVE_FREEDRENO define | Eric Engestrom | 2018-01-29 | 1 | -1/+1 |
* | meson,configure: remove unused HAVE_TEGRA define | Eric Engestrom | 2018-01-29 | 1 | -1/+1 |
* | meson,configure: remove unused HAVE_OMAP define | Eric Engestrom | 2018-01-29 | 1 | -1/+1 |
* | meson: add missing HAVE_RADEON | Eric Engestrom | 2018-01-29 | 1 | -1/+1 |
* | meson: set the minimum version correctly | Dylan Baker | 2018-01-25 | 1 | -1/+1 |
* | Add meson build system | Dylan Baker | 2018-01-12 | 1 | -0/+367 |