aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge remote-tracking branch 'freedesktop/master' into aosp/masterJohn Stultz2018-04-136-17/+60
|\
| * meson,configure: include config.h automaticallyEric Engestrom2018-03-204-16/+0
| * meson: use pkg-config to detect libatomic_opsEric Engestrom2018-03-091-1/+1
| * *-symbol-check: Don't hard-code nm executableHeiko Becker2018-02-232-1/+2
| * meson: fix libdrm_nouveau pkgconfig include directoriesDylan Baker2018-01-311-1/+1
| * Add meson build systemDylan Baker2018-01-121-0/+58
* | Convert to Android.bpDan Willemsen2017-10-233-15/+22
* | Build libdrm* modules with BOARD_VNDK_VERSIONJiyong Park2017-10-191-0/+1
|/
* android: introduce Android.common.mk to reduce boilerplateEmil Velikov2017-01-271-5/+2
* android: remove LOCAL_MODULE_TAGS := optional tagEmil Velikov2017-01-271-1/+0
* automake: Don't include Android Makefiles in the release tarballAndreas Boll2016-07-231-1/+1
* Android: strip out header files from sources listRob Herring2016-07-061-1/+1
* nouveau: clean up nouveau.h, noting deprecated members/functionsBen Skeggs2015-12-211-113/+114
* nouveau: add support for newer kernel interfacesBen Skeggs2015-12-212-7/+155
* nouveau: add new interface to create a nouveau_deviceBen Skeggs2015-12-213-47/+89
* nouveau: remove nouveau_object_find()Ben Skeggs2015-12-213-13/+0
* nouveau: make use of nouveau_drm::fd instead of nouveau_device::fdBen Skeggs2015-12-213-31/+40
* nouveau: stack legacy nouveau_device on top of nouveau_drmBen Skeggs2015-12-211-25/+21
* nouveau: introduce object to represent the kernel clientBen Skeggs2015-12-213-0/+55
* nouveau: add interfaces to query information about supported classesBen Skeggs2015-12-215-1/+117
* nouveau: add interface to call an object's methodsBen Skeggs2015-12-213-0/+10
* nouveau: make it possible to init object in pre-allocated memoryBen Skeggs2015-12-211-16/+48
* nouveau: move object functions up, to avoid future foward declsBen Skeggs2015-12-211-56/+56
* nouveau: move more abi16-specific logic into abi16.cBen Skeggs2015-12-213-58/+93
* nouveau: import and install a selection of nvif headers from the kernelBen Skeggs2015-12-219-2/+472
* nouveau: use designated initializersEmil Velikov2015-09-042-6/+13
* nouveau: add asserts to make sure krefs are thereIlia Mirkin2015-06-211-0/+4
* nouveau: add coherent BO attributeAlexandre Courbot2015-05-212-0/+4
* nouveau: restore check that avoids multiple user bos per kernel boBen Skeggs2015-05-051-0/+10
* Add missing <strings.h> includesGreg Hackmann2015-04-281-0/+1
* drm: remove drm_public macroEmil Velikov2015-04-283-35/+35
* drm: remove no longer needed VISIBILITY_CFLAGSEmil Velikov2015-04-281-1/+0
* drm: rename libdrm{,_macros}.hEmil Velikov2015-04-282-2/+2
* nouveau: add symbols testEmil Velikov2015-04-282-1/+54
* nouveau: annotate the private symbolsEmil Velikov2015-04-283-17/+17
* autotools: remove ${srcdir} from the includesEmil Velikov2015-03-201-1/+0
* android: remove LOCAL_COPY_HEADERS* variablesEmil Velikov2015-03-201-3/+0
* android: remove ${srcdir} from the includesEmil Velikov2015-03-201-3/+0
* android: simplify LOCAL_C_INCLUDESEmil Velikov2015-03-201-3/+1
* android: correcly set LOCAL_EXPORT_C_INCLUDE_DIRSEmil Velikov2015-03-201-2/+1
* nouveau: Do not add most bo's to the global bo list.Maarten Lankhorst2015-03-131-24/+22
* nouveau: make nouveau importing global buffers completely thread-safe, with t...Maarten Lankhorst2015-03-131-37/+32
* android: remove duplicate libdrm in LOCAL_SHARED_LIBRARIESChih-Wei Huang2015-02-231-3/+0
* nouveau: fix unlock nouveau_bo_name_ref()Jerome Glisse2015-02-161-1/+1
* nouveau: Remove unused static function.Thomas Klausner2015-01-261-6/+0
* fix compile error on 32bit systemsRob Clark2014-09-281-0/+4
* nouveau: use drm_mmap/drm_munmap wrappersEmil Velikov2014-09-281-3/+3
* automake: pick up all files for distribution.Emil Velikov2014-09-281-0/+2
* nouveau: add Android build supportEmil Velikov2014-09-011-0/+30
* libdrm, freedreno, intel, nouveau, radeon: add Makefile.sourcesEmil Velikov2014-09-012-7/+13