aboutsummaryrefslogtreecommitdiffstats
path: root/omap
Commit message (Expand)AuthorAgeFilesLines
* omap: Add DRM_RDWR flag to dmabuf exportandroid-p-preview-5android-p-preview-4android-o-mr1-iot-release-1.0.2android-n-iot-release-smart-display-r2android-n-iot-release-smart-displayandroid-n-iot-release-polk-at1Hemant Hariyani2018-06-051-1/+1
* libdrm: Switch to Android.bp for omap driverJohn Stultz2018-05-013-13/+20
* omap: add Android build supportGowtham Tammana2018-03-221-0/+13
* meson,configure: include config.h automaticallyEric Engestrom2018-03-201-4/+0
* meson: use pkg-config to detect libatomic_opsEric Engestrom2018-03-091-1/+1
* *-symbol-check: Don't hard-code nm executableHeiko Becker2018-02-232-1/+2
* Add meson build systemDylan Baker2018-01-121-0/+53
* omap: Initialize DMA BUF file descriptor to -1Thierry Reding2015-08-261-0/+1
* omap: zero is a valid fd number, treat it as suchEmil Velikov2015-07-161-2/+2
* drm: remove drm_public macroEmil Velikov2015-04-281-18/+18
* drm: remove no longer needed VISIBILITY_CFLAGSEmil Velikov2015-04-281-1/+0
* drm: rename libdrm{,_macros}.hEmil Velikov2015-04-281-1/+1
* omap: add symbols testEmil Velikov2015-04-282-0/+38
* autotools: remove ${srcdir} from the includesEmil Velikov2015-03-201-1/+0
* omap: Use symbol visibility.Maarten Lankhorst2014-08-142-20/+27
* omap: release lock also on error pathsVincent Penquerc'h2012-10-091-0/+2
* omap: include omap_drm.h independentlyVíctor Manuel Jáquez Leal2012-08-231-1/+2
* omap: add refcnting and handle trackingRob Clark2012-07-132-26/+126
* omap: add API to import bo's from dmabuf fd'sRob Clark2012-07-132-0/+33
* omap: clarify dmabuf file descriptor ownershipRob Clark2012-07-131-1/+9
* omap: add dmabuf supportRob Clark2012-04-112-0/+22
* omap: fix compiler warningVíctor Manuel Jáquez Leal2012-04-031-1/+1
* omap: fix license headerRob Clark2012-04-031-12/+21
* omap: add omapdrm supportRob Clark2012-03-285-0/+529