aboutsummaryrefslogtreecommitdiffstats
path: root/radeon
Commit message (Expand)AuthorAgeFilesLines
* meson,configure: include config.h automaticallyEric Engestrom2018-03-206-18/+0
* meson: use pkg-config to detect libatomic_opsEric Engestrom2018-03-091-1/+1
* *-symbol-check: Don't hard-code nm executableHeiko Becker2018-02-232-1/+2
* Add meson build systemDylan Baker2018-01-121-0/+63
* radeon: add fallthrough annotationEric Engestrom2017-08-011-0/+1
* android: introduce Android.common.mk to reduce boilerplateEmil Velikov2017-01-271-5/+2
* android: remove LOCAL_MODULE_TAGS := optional tagEmil Velikov2017-01-271-1/+0
* libdrm: random typo fixesGrazvydas Ignotas2016-11-222-6/+6
* radeon: sync radeon_drm.h with the kernelMarek Olšák2016-09-051-0/+8
* radeon: Fix typo in stderr messageAndreas Boll2016-07-231-1/+1
* automake: Don't include Android Makefiles in the release tarballAndreas Boll2016-07-231-1/+1
* radeon: Wire up radeon-symbol-check to make checkAndreas Boll2016-07-231-0/+1
* Android: strip out header files from sources listRob Herring2016-07-061-1/+1
* radeon: use SAMPLE_SPLIT=2 for better MSAA perf on EG/CMMarek Olšák2016-06-141-2/+4
* radeon: add libdrm to Requires.privateEmil Velikov2016-02-041-0/+1
* radeon: Pass radeon_bo_open flags to the DRM_RADEON_GEM_CREATE ioctlMichel Dänzer2016-01-211-1/+1
* radeon: Handle surface offsets exceeding 32 bits correctlyMichel Dänzer2015-11-101-8/+9
* radeon: cleanup bo/cs func tablesEmil Velikov2015-09-044-23/+24
* radeon: add new OLAND pci idAlex Deucher2015-08-101-0/+1
* radeon: add new bonaire pci idAlex Deucher2015-05-261-0/+1
* drm: remove drm_public macroEmil Velikov2015-04-286-44/+44
* drm: remove no longer needed VISIBILITY_CFLAGSEmil Velikov2015-04-281-1/+0
* drm: rename libdrm{,_macros}.hEmil Velikov2015-04-286-8/+8
* radeon: add symbols testEmil Velikov2015-04-282-1/+62
* radeon: move bof.[ch] out of libdrm_radeonEmil Velikov2015-04-283-5/+10
* autotools: remove ${srcdir} from the includesEmil Velikov2015-03-201-1/+0
* android: remove LOCAL_COPY_HEADERS* variablesEmil Velikov2015-03-201-3/+0
* android: remove ${srcdir} from the includesEmil Velikov2015-03-201-3/+0
* android: simplify LOCAL_C_INCLUDESEmil Velikov2015-03-201-3/+1
* android: correcly set LOCAL_EXPORT_C_INCLUDE_DIRSEmil Velikov2015-03-201-2/+1
* android: remove duplicate libdrm in LOCAL_SHARED_LIBRARIESChih-Wei Huang2015-02-231-3/+0
* radeon: align r600/700 fmask to 128 X blocks.Dave Airlie2015-01-191-0/+2
* radeon: Always multiply pitch_bytes by nsamples, not by slice_ptMichel Dänzer2014-09-291-2/+2
* radeon: use drm_mmap/drm_munmap wrappersEmil Velikov2014-09-283-6/+3
* automake: pick up all files for distribution.Emil Velikov2014-09-281-1/+1
* radeon: add Android build supportEmil Velikov2014-09-011-0/+30
* libdrm, freedreno, intel, nouveau, radeon: add Makefile.sourcesEmil Velikov2014-09-012-18/+23
* radeon: Fix surf->bankh init by default value when surf->tile_split == 0Maks Naumov2014-08-251-2/+2
* radeon: add new SI pci idsAlex Deucher2014-08-211-0/+4
* radeon: add new CIK pci idsAlex Deucher2014-08-211-0/+3
* radeon: Use symbol visibility.Maarten Lankhorst2014-08-047-69/+98
* radeon: fix typo in sample split / fixes MSAA on HawaiiMarek Olšák2014-07-281-1/+1
* radeon: Remove superfluous parentheses.Thomas Klausner2014-07-151-9/+9
* radeon: add Mullins pci idsSamuel Li2014-05-021-0/+17
* radeon: add Mullins chip familySamuel Li2014-05-021-0/+1
* radeon: fix sumo2 pci idAlex Deucher2013-12-241-1/+1
* radeon: avoid possible divide by 0 in surface managerAlex Deucher2013-12-241-3/+3
* radeon: Update unaligned offset for 2D->1D tiling transition on SIMichel Dänzer2013-11-261-1/+1
* radeon: handle P16 pipe configs for HawaiiMarek Olšák2013-11-221-0/+6
* radeon: don't overallocate stencil by 4 on SI and CIKMichel Dänzer2013-11-221-2/+3