aboutsummaryrefslogtreecommitdiffstats
path: root/radeon
Commit message (Expand)AuthorAgeFilesLines
...
* radeon: Update unaligned offset for 2D->1D tiling transition on SIMichel Dänzer2013-11-261-1/+1
* radeon: handle P16 pipe configs for HawaiiMarek Olšák2013-11-221-0/+6
* radeon: don't overallocate stencil by 4 on SI and CIKMichel Dänzer2013-11-221-2/+3
* radeon: implement 2D tiling for CIKMarek Olšák2013-11-222-13/+613
* radeon: fix mipmap level 0 and 1 alignment for SI and CIKMichel Dänzer2013-11-221-10/+12
* radeon: add hawaii pci idsAlex Deucher2013-11-131-0/+13
* radeon: add hawaii chip familyAlex Deucher2013-11-131-0/+1
* radeon: fix pitch alignment for non-power-of-two mipmaps on SIMarek Olšák2013-09-291-3/+11
* radeon: Fix tiling mode index for 1D tiled depth/stencil surfaces on CIKMichel Dänzer2013-09-181-3/+12
* radeon: pad CS to 8 DWAlex Deucher2013-09-061-0/+3
* radeon: add berlin pci idsAlex Deucher2013-09-061-0/+22
* radeon: add kabini pci idsAlex Deucher2013-06-281-0/+17
* radeon: add Bonaire pci idsAlex Deucher2013-06-281-0/+9
* radeon: add CIK chip familiesAlex Deucher2013-06-281-0/+3
* radeon: correct RADEON_GEM_WAIT_IDLE useMark Kettenis2013-06-061-2/+2
* radeon: add RADEON_SURF_FMASK flag which disables 2D->1D tiling transitionMarek Olšák2013-05-152-3/+7
* radeon: add HAINAN pci idsAlex Deucher2013-05-131-0/+7
* radeon: add HAINAN familyAlex Deucher2013-05-131-0/+1
* radeon: add new richland pci idsAlex Deucher2013-04-251-0/+2
* radeon: add new SI pci idsAlex Deucher2013-04-251-0/+3
* radeon: add si tiling support v5Jerome Glisse2013-04-122-45/+644
* radeon: add pci ids for Richland APUsAlex Deucher2013-03-081-0/+11
* radeonsi: make sure tile_split field are not garbageJerome Glisse2013-03-071-1/+7
* radeon: add OLAND pci idsAlex Deucher2013-02-041-0/+14
* radeon: add OLAND familyAlex Deucher2013-02-041-0/+1
* radeon: Fix 1D tiling layout on SI.Michel Dänzer2013-01-181-23/+88
* drm/radeon: track global bo name and always return the sameJerome Glisse2012-11-281-5/+11
* radeon: add new SI pci idAlex Deucher2012-11-211-0/+1
* radeon: fix tile_split of 128-bit surface formats with 8x MSAAMarek Olšák2012-10-261-0/+2
* radeon: fix unused-function warningAndreas Boll2012-10-241-0/+2
* radeon: add some new SI pci idsAlex Deucher2012-10-161-0/+3
* radeon: fix stencil miptree allocation of combined ZS buffers on EG and SIMarek Olšák2012-10-052-76/+123
* radeon: don't force stencil tile split to 0Marek Olšák2012-10-051-2/+0
* radeon: don't take the stencil-specific codepath for buffers without stencilMarek Olšák2012-10-031-1/+1
* radeon: Sampling pitch for non-mipmaps seems padded to slice alignment on SI.Michel Dänzer2012-09-061-3/+8
* radeon: Memory footprint of SI mipmap base level is padded to powers of two.Michel Dänzer2012-09-061-3/+10
* radeon: Fix layout of linear aligned mipmaps on SI.Michel Dänzer2012-09-051-1/+123
* radeon: align r600 msaa buffers to a multiple of macrotile size * num samplesMarek Olšák2012-08-241-1/+1
* radeon: fix allocation of MSAA surfaces on r600-r700Marek Olšák2012-08-241-1/+1
* radeon: add prime import/export supportDave Airlie2012-08-133-2/+52
* radeon: tweak TILE_SPLIT for MSAA surfacesMarek Olšák2012-08-091-6/+31
* radeon: force 2D tiling for MSAA surfacesMarek Olšák2012-08-091-2/+22
* radeon: optimize allocation for depth w/o stencil and stencil w/o depth on EGMarek Olšák2012-08-091-15/+8
* radeon: simplify ZS buffer checking on r600Marek Olšák2012-08-091-8/+1
* radeon: add some new SI pci idsAlex Deucher2012-08-061-0/+3
* radeon: add some missing evergreen pci idsAlex Deucher2012-08-061-0/+3
* radeon/surface: free version after using it.Dave Airlie2012-06-171-0/+2
* radeon: force 1D array mode for z/stencil surfaceJerome Glisse2012-06-121-0/+37
* radeon: enabled 2D tiling for evergreen only on fixed kernelJerome Glisse2012-06-111-1/+1
* radeon: always properly initialize stencil_offset fieldJerome Glisse2012-06-111-3/+3