aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* drm: update kernel generator script using v4l scriptDave Airlie2007-11-042-32/+266
* update create_lk_drm.sh scriptDave Airlie2007-04-261-0/+6
* remove unused via/sis files from lk buildDave Airlie2006-12-191-0/+2
* fixup i915 defines in create scriptDave Airlie2006-12-191-0/+6
* use unifdef to clean up some codeDave Airlie2006-12-191-0/+14
* clean up script to create an lk drm directoryDave Airlie2006-08-091-12/+6
* copy correct KconfigDave Airlie2005-11-111-1/+1
* now I've lindented kernel it might be useful againDave Airlie2005-09-301-3/+3
* Patch from Jon Smirl to add attribute field to the pciids, and use this forDave Airlie2004-08-102-4/+4
* No /bin/bash on BSD.Eric Anholt2004-05-091-1/+1
* make drm pciidsDave Airlie2004-05-091-0/+1
* add new files to generate pci idsDave Airlie2004-04-212-0/+80
* copy correct MakefileDave Airlie2004-03-261-1/+1
* make sure in DRM toplevelDave Airlie2004-03-231-0/+5
* initial shell script to create linux kernel drm from the DRI oneDave Airlie2004-03-231-0/+29