aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Move mmfs ioctls into the DRM. Untested.Eric Anholt2008-04-291-0/+68
* Add pread/pwrite ioctls to mmfs.Eric Anholt2008-04-231-1/+6
* Extend the mmfs basic test to do a couple of ioctls.Eric Anholt2008-04-231-0/+2
* Move mmfs.h userland interface to shared-core.Eric Anholt2008-04-231-0/+139
* i915: gfx hw and i945gme fixes from upstreamDave Airlie2008-04-222-3/+8
* [I915] Handle tiled buffers in vblank taskletKeith Packard2008-04-202-5/+19
* On I965, use correct 3DSTATE_DRAWING_RECTANGLE command in vblankKeith Packard2008-04-201-10/+23
* Save and restore dsparb and d_state regsKeith Packard2008-04-111-0/+10
* nv50: primitive i2c interrupt handlerMaarten Maathuis2008-04-052-1/+23
* nv50: primitive display interrupt handler.Maarten Maathuis2008-04-022-0/+17
* nouveau: fix return from function..Dave Airlie2008-03-301-1/+1
* nouveau: forgot to add a breakMaarten Maathuis2008-03-301-0/+1
* nouveau: Add ctx values for nv86.Maarten Maathuis2008-03-301-42/+734
* drm/r300: fix wait interface mixupDave Airlie2008-03-292-9/+36
* r300: Correctly translate the value for the R300_CMD_WAIT command.Oliver McFadden2008-03-291-12/+27
* nouveau: nv20 bios does not initialise PTIMERStuart Bennett2008-03-251-6/+8
* i915: fix oops on agp=offDave Airlie2008-03-241-0/+4
* Merge branch 'r500-fp'Dave Airlie2008-03-243-11/+91
|\
| * r500: fragment program upload is also used to upload constants.Dave Airlie2008-03-212-9/+24
| * drm: fixup r500fp submissionDave Airlie2008-03-191-10/+8
| * move some more r300 regs into not allowed on r500Dave Airlie2008-03-191-3/+4
| * initial r500 RS and FP register and upload codeDave Airlie2008-03-163-7/+73
* | nv40: voodoo - not quite.Ben Skeggs2008-03-231-47/+34
* | nv40: allocate massive amount of PRAMIN for grctx on all chipsets.Ben Skeggs2008-03-231-30/+13
* | nouveau: do not set on-board timer's numerator/denominator to bad valuesStuart Bennett2008-03-191-0/+7
* | RADEON: switch over to new production microcodeAlex Deucher2008-03-191-784/+48
* | RADEON: production microcode for all radeons, r1xx-r6xxAlex Deucher2008-03-191-0/+16064
* | drm: add new rs690 pci idDave Airlie2008-03-171-0/+1
|/
* drm/pcigart: fix the pci gart to use the drm_pci wrapper.Dave Airlie2008-03-162-0/+2
* Avoid unnecessary waits for command regulator pause.Thomas Hellstrom2008-03-161-4/+19
* [via] Remove some leftover vars.Thomas Hellstrom2008-03-161-2/+3
* [via] The millionth fixup for the millionth-1 attempt to stabilize the AGPThomas Hellstrom2008-03-161-6/+40
* [via] Fix driver after vblank-rework merge.Thomas Hellstrom2008-03-161-0/+10
* drm/rs690: set AGP_BASE_2 to 0Dave Airlie2008-03-152-0/+3
* drm: set rs690 gart base completly.Dave Airlie2008-03-151-2/+3
* Fix chip family for RV550Alex Deucher2008-03-121-3/+3
* nv50: force channel vram access through vmBen Skeggs2008-03-126-2/+114
* Merge branch 'intel-post-reloc'Thomas Hellstrom2008-03-123-562/+27
|\
| * Working revision.Thomas Hellstrom2008-02-291-0/+14
| * More post-ioctl work.Thomas Hellstrom2008-02-292-553/+11
* | Avoid large kmallocs.Thomas Hellstrom2008-03-122-11/+19
* | nouveau: move AGP reset to mem_init_agpStuart Bennett2008-03-112-13/+28
* | Switch from PIPE_VBLANK to PIPE_EVENT interrupts.Keith Packard2008-03-082-59/+141
* | drm/radeon: check sarea_priv existsDave Airlie2008-03-071-2/+4
* | nouveau: redo channel idle detectionBen Skeggs2008-03-061-14/+29
* | nouveau: don't touch NV_USER regs on channel destroy.Ben Skeggs2008-03-061-7/+0
* | ttm: make sure userspace can't destroy kernel create memory managersDave Airlie2008-03-051-3/+3
* | drm/ttm: add ioctl to get back memory managed area sizedDave Airlie2008-03-051-0/+6
* | drm: reorganise minor number handling using code from modesetting branchDave Airlie2008-03-051-2/+2
* | i915: Evict if relocatee buffer is CACHED_MAPPED beforeXiang, Haihao2008-03-051-0/+7