aboutsummaryrefslogtreecommitdiffstats
path: root/tests
Commit message (Expand)AuthorAgeFilesLines
* test/amdgpu: fix test failure for SIFlora Cui2017-08-043-124/+228
* tests/amdgpu: bypass VCE tests on ravenHawking Zhang2017-08-041-0/+17
* tests/amdgpu: bypass UVD CS tests on ravenHawking Zhang2017-08-041-0/+17
* tests/amdgpu: s/uvd_messages.h/decode_messages.h/ in Makefile.amMichel Dänzer2017-06-121-1/+1
* tests/amdgpu: Fix device_id optionTom St Denis2017-06-061-9/+9
* tests/amdgpu: implement vcn dec unit testsLeo Liu2017-06-052-3/+166
* tests/amdgpu: add vcn tests support and setsLeo Liu2017-06-054-1/+300
* tests/amdgpu: move decode sum to commonLeo Liu2017-06-052-1/+3
* tests/amdgpu: separate decode messagesLeo Liu2017-06-052-1/+5
* tests/amdgpu: rename uvd messages to decode messagesLeo Liu2017-06-052-5/+5
* Add the DPI encoder/connector types to KMS utils.Eric Anholt2017-04-251-0/+2
* Add pl111 as a KMS driver for utils.Eric Anholt2017-04-251-0/+1
* modetest: fix printing of fourcc on BE machinesIlia Mirkin2017-04-191-1/+10
* amdgpu: add a test for amdgpu_cs_wait_fencesNicolai Hähnle2017-04-181-0/+100
* tests/etnaviv: link against libdrmBernd Kuhls2017-04-031-0/+1
* Android: fix building of modetest and proptestRob Herring2017-04-031-0/+2
* tests/exynos: fix invalid code of error path in g2d testSeung-Woo Kim2017-04-031-18/+21
* tests/exynos: remove unused-function build warningSeung-Woo Kim2017-04-031-1/+3
* tests/amdgpu: add Polaris12 support for cs testJunwei Zhang2017-03-271-4/+8
* tests/amdgpu: add vce unit test support for vega10Leo Liu2017-03-271-12/+42
* tests/amdgpu: add uvd unit test support for vega10Leo Liu2017-03-271-14/+23
* tests/amdgpu: fix the count number for vega10Huang Rui2017-03-271-3/+24
* Remove unused tests/drmstat.cEmil Velikov2017-02-011-419/+0
* amdgpu: A new option to run tests on render nodeAlex Xie2017-01-273-3/+18
* amdgpu: A new option to choose which device to run most testsAlex Xie2017-01-271-17/+116
* amdgpu: verify the tested deviceAlex Xie2017-01-271-30/+115
* tests: Use -pthread in CFLAGS instead of -lpthreadTomasz Figa2017-01-273-5/+6
* tests/nouveau: automake: fold C and CPP flagsEmil Velikov2017-01-271-3/+2
* android: introduce Android.common.mk to reduce boilerplateEmil Velikov2017-01-273-6/+6
* android: remove LOCAL_MODULE_TAGS := optional tagEmil Velikov2017-01-271-1/+0
* tests/drmdevice: Add USB, platform and host1x supportThierry Reding2017-01-201-0/+37
* tests/util: Add support for meson moduleNeil Armstrong2017-01-191-0/+1
* amdgpu: Provide more specific error message if non-privileged user runs amdgp...Alex Xie2017-01-134-4/+27
* modetest: Allow the user to specify the plane IDVille Syrjälä2016-12-191-6/+22
* tests: automake: reorder makefile contentsEmil Velikov2016-12-051-8/+7
* tests: remove useless legacy testsEmil Velikov2016-12-0513-1394/+1
* tests/drmdevice: use drmGetDevice[s]2Emil Velikov2016-12-051-9/+14
* tests: kms: fix shadowed declaration warningGrazvydas Ignotas2016-11-221-1/+1
* tests/amdgpu: update vce encRefPic addr mode to tiledLeo Liu2016-09-301-1/+1
* libdrm: add etnaviv testsThe etnaviv authors2016-09-1710-0/+2828
* modetest: Also print the pixel clockStéphane Marchesin2016-09-011-2/+3
* modetest: add mediatek to module listDaniel Kurtz2016-09-011-0/+1
* modetest: Adding amdgpu to module listsatsahu2016-08-291-0/+1
* automake: Don't include Android Makefiles in the release tarballAndreas Boll2016-07-231-2/+0
* tests/drmdevice: be move verbose when using open()Emil Velikov2016-07-201-2/+7
* tests/drmdevice: print out the full 'bus' and 'dev' stringsEmil Velikov2016-07-201-2/+2
* Android: strip out header files from sources listRob Herring2016-07-063-3/+3
* amdgpu: fix fence status queryChristian König2016-06-021-0/+6
* tests/amdgpu: adapt to new polaris10/11 uvd fwSonny Jiang2016-05-131-6/+42
* tests/amdgpu: add interface to adapt firmware requirementLeo Liu2016-05-131-2/+5