From 4dfa458979c345ea5eb46749f545d78c09e3f244 Mon Sep 17 00:00:00 2001 From: Emil Velikov Date: Tue, 20 Mar 2018 17:32:37 +0000 Subject: Revert "libdrm: intel/Android.mk: Filter libdrm_intel library requirements on x86/x86_64" This reverts commit ed07718ae7bab596297abf210bb0c37c6dba58ed. The commit added a guard since libpciaccess may be missing on some setups. As of last commit there are no traces of the project, from Android POV. Hence, we can revert this workaround - which caused similar breakage to the one it's trying to fix. This time in Mesa. Cc: Rob Herring Acked-by: John Stultz --- intel/Android.mk | 2 -- 1 file changed, 2 deletions(-) diff --git a/intel/Android.mk b/intel/Android.mk index dd881688..f45312dd 100644 --- a/intel/Android.mk +++ b/intel/Android.mk @@ -21,7 +21,6 @@ # IN THE SOFTWARE. # -ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86 x86_64)) LOCAL_PATH := $(call my-dir) include $(CLEAR_VARS) @@ -37,4 +36,3 @@ LOCAL_SHARED_LIBRARIES := \ include $(LIBDRM_COMMON_MK) include $(BUILD_SHARED_LIBRARY) -endif -- cgit v1.2.3-54-g00ecf